UL-Style 1007, CSA TR 64

PVC single cores, 80°C, 300 V

Logo Image Logo Image
Produktfoto
Technical data
  • PVC-single core to UL Style and CSA-AWM
    UL Style 1007
    CSA-AWM I A/B or TR 64
  • Temperature range
    flexible -5°C to +80°C
    fixed installation -30°C to +80°C
    CSA-AWM I A/B or TR 64 +90°C
  • Nominal voltage
    300 V
  • Test voltage
    2000 V
  • Test voltage (Spark test)
    AWG 26-20 = 4 kV
    AWG 10-18 = 5 kV
  • Minimum bending radius
    flexible 10x core Ø
    fixed installation 5x core Ø
Cable structure
  • Stranded copper conductor, tinned to
    UL Std.758 with AWG dimensions
  • Core insulation of PVC
    heat and damp resistant acc. to
    class 43 tab.50.182 acc. to UL Std.1581
Properties
  • Conditionally resistant to
    Oils
    Solvents
    Acids
    Lyes
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant,
    test method to UL VW-1, CSA FT1
Note
  • Please add the appropriate item number
    when ordering using the following indicator:
    00 = green
    01 = black
    02 = blue
    03 = brown
    04 = red
    05 = white
    06 = grey
    07 = violet
    08 = yellow
    09 = orange
    10 = transparent
    11 = pink
    12 = beige
    13 = green-yellow
  • Due to design the constructional
    alternations may the possible.
  • AWG 14 - AWG 10 to UL Style 1569
Application
For the internal wiring of switchbords, electrical equipment, e. g. households, radio or televisions and control desks. Connecting wires in machines laid in protective tubes and flexible pipes and also for motors and transformators.
AWM = Appliance Wiring Material
For internal wirings for electrical equipment and control apparatus e. g. electronic assembly components.
UL = Underwriters Laboratories Inc. (USA)
CSA = Canadian Standards Association (Canada)
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

63500

1 x 0,13

26

1,3

1,6

3,2

62000

1 x 0,21

24

1,4

2,3

4,3

62001

1 x 0,21

24

1,4

2,3

4,3

62002

1 x 0,21

24

1,4

2,3

4,3

62003

1 x 0,21

24

1,4

2,3

4,3

62004

1 x 0,21

24

1,4

2,3

4,3

62005

1 x 0,21

24

1,4

2,3

4,3

62006

1 x 0,21

24

1,4

2,3

4,3

62007

1 x 0,21

24

1,4

2,3

4,3

62008

1 x 0,21

24

1,4

2,3

4,3

62009

1 x 0,21

24

1,4

2,3

4,3

62010

1 x 0,21

24

1,4

2,3

4,3

62011

1 x 0,21

24

1,4

2,3

4,3

62012

1 x 0,21

24

1,4

2,3

4,3

62013

1 x 0,21

24

1,4

2,3

4,3

62100

1 x 0,33

22

1,6

3,4

6,0

62101

1 x 0,33

22

1,6

3,4

6,0

62102

1 x 0,33

22

1,6

3,4

6,0

62103

1 x 0,33

22

1,6

3,4

6,0

62104

1 x 0,33

22

1,6

3,4

6,0

62105

1 x 0,33

22

1,6

3,4

6,0

62106

1 x 0,33

22

1,6

3,4

6,0

62107

1 x 0,33

22

1,6

3,4

6,0

62108

1 x 0,33

22

1,6

3,4

6,0

62109

1 x 0,33

22

1,6

3,4

6,0

62110

1 x 0,33

22

1,6

3,4

6,0

62111

1 x 0,33

22

1,6

3,4

6,0

62112

1 x 0,33

22

1,6

3,4

6,0

62113

1 x 0,33

22

1,6

3,4

6,0

62200

1 x 0,52

20

1,9

5,3

8,5

62201

1 x 0,52

20

1,9

5,3

8,5

62202

1 x 0,52

20

1,9

5,3

8,5

62203

1 x 0,52

20

1,9

5,3

8,5

62204

1 x 0,52

20

1,9

5,3

8,5

62205

1 x 0,52

20

1,9

5,3

8,5

62206

1 x 0,52

20

1,9

5,3

8,5

62207

1 x 0,52

20

1,9

5,3

8,5

62208

1 x 0,52

20

1,9

5,3

8,5

62209

1 x 0,52

20

1,9

5,3

8,5

62210

1 x 0,52

20

1,9

5,3

8,5

62211

1 x 0,52

20

1,9

5,3

8,5

62212

1 x 0,52

20

1,9

5,3

8,5

62213

1 x 0,52

20

1,9

5,3

8,5

62300

1 x 0,82

18

2,2

8,2

12,5

62301

1 x 0,82

18

2,2

8,2

12,5

62302

1 x 0,82

18

2,2

8,2

12,5

62303

1 x 0,82

18

2,2

8,2

12,5

62304

1 x 0,82

18

2,2

8,2

12,5

62305

1 x 0,82

18

2,2

8,2

12,5

62306

1 x 0,82

18

2,2

8,2

12,5

62307

1 x 0,82

18

2,2

8,2

12,5

62308

1 x 0,82

18

2,2

8,2

12,5

62309

1 x 0,82

18

2,2

8,2

12,5

62310

1 x 0,82

18

2,2

8,2

12,5

62311

1 x 0,82

18

2,2

8,2

12,5

62312

1 x 0,82

18

2,2

8,2

12,5

62313

1 x 0,82

18

2,2

8,2

12,5

62400

1 x 1,32

16

2,5

13,0

18,5

63501

1 x 0,13

26

1,3

1,6

3,2

62401

1 x 1,32

16

2,5

13,0

18,5

62402

1 x 1,32

16

2,5

13,0

18,5

63502

1 x 0,13

26

1,3

1,6

3,2

63503

1 x 0,13

26

1,3

1,6

3,2

62403

1 x 1,32

16

2,5

13,0

18,5

63504

1 x 0,13

26

1,3

1,6

3,2

62404

1 x 1,32

16

2,5

13,0

18,5

62405

1 x 1,32

16

2,5

13,0

18,5

63505

1 x 0,13

26

1,3

1,6

3,2

62406

1 x 1,32

16

2,5

13,0

18,5

63506

1 x 0,13

26

1,3

1,6

3,2

62407

1 x 1,32

16

2,5

13,0

18,5

63507

1 x 0,13

26

1,3

1,6

3,2

62408

1 x 1,32

16

2,5

13,0

18,5

63508

1 x 0,13

26

1,3

1,6

3,2

63509

1 x 0,13

26

1,3

1,6

3,2

62409

1 x 1,32

16

2,5

13,0

18,5

62410

1 x 1,32

16

2,5

13,0

18,5

63510

1 x 0,13

26

1,3

1,6

3,2

63511

1 x 0,13

26

1,3

1,6

3,2

62411

1 x 1,32

16

2,5

13,0

18,5

62412

1 x 1,32

16

2,5

13,0

18,5

63512

1 x 0,13

26

1,3

1,6

3,2

63513

1 x 0,13

26

1,3

1,6

3,2

62413

1 x 1,32

16

2,5

13,0

18,5

63600

1 x 2,08

14

3,0

20,0

29,0

63601

1 x 2,08

14

3,0

20,0

29,0

63602

1 x 2,08

14

3,0

20,0

29,0

63603

1 x 2,08

14

3,0

20,0

29,0

63604

1 x 2,08

14

3,0

20,0

29,0

63605

1 x 2,08

14

3,0

20,0

29,0

63606

1 x 2,08

14

3,0

20,0

29,0

63607

1 x 2,08

14

3,0

20,0

29,0

63608

1 x 2,08

14

3,0

20,0

29,0

63609

1 x 2,08

14

3,0

20,0

29,0

63610

1 x 2,08

14

3,0

20,0

29,0

63611

1 x 2,08

14

3,0

20,0

29,0

63612

1 x 2,08

14

3,0

20,0

29,0

63613

1 x 2,08

14

3,0

20,0

29,0

63700

1 x 3,31

12

3,9

33,0

40,0

63701

1 x 3,31

12

3,9

33,0

40,0

63702

1 x 3,31

12

3,9

33,0

40,0

63703

1 x 3,31

12

3,9

33,0

40,0

63704

1 x 3,31

12

3,9

33,0

40,0

63705

1 x 3,31

12

3,9

33,0

40,0

63706

1 x 3,31

12

3,9

33,0

40,0

63707

1 x 3,31

12

3,9

33,0

40,0

63708

1 x 3,31

12

3,9

33,0

40,0

63709

1 x 3,31

12

3,9

33,0

40,0

63710

1 x 3,31

12

3,9

33,0

40,0

63711

1 x 3,31

12

3,9

33,0

40,0

63712

1 x 3,31

12

3,9

33,0

40,0

63713

1 x 3,31

12

3,9

33,0

40,0

63800

1 x 5,26

10

4,1

51,6

61,0

63801

1 x 5,26

10

4,1

51,6

61,0

63802

1 x 5,26

10

4,1

51,6

61,0

63803

1 x 5,26

10

4,1

51,6

61,0

63804

1 x 5,26

10

4,1

51,6

61,0

63805

1 x 5,26

10

4,1

51,6

61,0

63806

1 x 5,26

10

4,1

51,6

61,0

63807

1 x 5,26

10

4,1

51,6

61,0

63808

1 x 5,26

10

4,1

51,6

61,0

63809

1 x 5,26

10

4,1

51,6

61,0

63810

1 x 5,26

10

4,1

51,6

61,0

63811

1 x 5,26

10

4,1

51,6

61,0

63812

1 x 5,26

10

4,1

51,6

61,0

63813

1 x 5,26

10

4,1

51,6

61,0