MULTIFLEX 600-C

highly flexible, oil resistant, screened, EMC-preferred type,
open installation TC-ER, PLTC-ER, NFPA 79

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Highly flexible PVC control cable
    acc. to UL Std.1277
  • Temperature range
    flexing -5°C to +90°C
    fixed installation -40°C to +90°C
  • Nominal voltage
    TC 600 V
    WTTC 1000 V
  • Test voltage
    3000 V
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x cable Ø
  • Insulation resistance
    min. 20 MOhm x km
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, extra fine wire
    with AWG dimensions
  • Core insulation of special PVC
    with transparent nylon skin
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Separating foil
  • Braided screening of tinned copper wires,
    coverage approx. 85%
  • Separator
  • Outer sheath of special PVC
  • Sheath colour: black (RAL 9005)
  • With length marking in feet
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • UV resistant
Tests
  • Self-extinguishing and flame retardant
    acc. to CSA FT4
  • UL:
    TC-ER, PLTC-ER (AWG 18 - AWG 12),
    ITC-ER (AWG 18 - AWG 12), MTW,
    NFPA 79, WTTC 1000 V, DP-1,
    OIL RES I&II, 90°C dry / 75°C wet,
    Class 1 Div. 2 per NEC Art 336, 392, 501,
    crush impact test acc. to UL 1277
  • CSA:
    c(UL) CIC-TC FT4, CSA AWM I/II A/B FT4
Note
Advantages
  • Highly flexible, simple installation
Available on request
  • With blue cores (DC)
  • With red cores (AC)
  • Grey or TPE outer sheath
Application
HELUKABEL® MULTIFLEX 600-C is a highly flexible, oil resistant control cable. The special combination of TC-ER, PLTC-ER and ITC-ER allows this cable to be used as a connecting cable for industrial plant and machinery in accordance with NFPA 79. Approved for open, unprotected installation in cable trays to the machine. Its outstanding oil resistance (OIL RES I & II) guarantees a long service life; for industrial applications in dry, damp and wet environments. Recommended applications: Production lines, bottling plants, machine construction, switch cabinets, conveyor systems, packaging machines, automotive industry. For the use in energy drag chains please note the installation guidelines.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

62556

2 x 0,5

20

7,7

30,0

80,0

62557

3 G 0,5

20

8,0

37,0

85,0

62558

4 G 0,5

20

8,7

46,0

100,0

62559

5 G 0,5

20

9,3

54,0

113,0

62560

7 G 0,5

20

10,7

70,0

152,0

62561

12 G 0,5

20

12,3

112,0

210,0

62562

18 G 0,5

20

15,1

153,0

304,0

62563

25 G 0,5

20

18,1

225,0

408,0

62564

34 G 0,5

20

19,8

267,0

530,0

62565

3 G 0,75

18

8,5

55,0

101,0

62566

4 G 0,75

18

9,3

69,0

127,0

62567

5 G 0,75

18

10,0

82,0

148,0

62568

7 G 0,75

18

11,6

119,0

186,0

62569

12 G 0,75

18

14,1

178,0

286,0

62570

15 G 0,75

18

15,2

175,0

455,0

62571

18 G 0,75

18

16,3

252,0

383,0

62572

25 G 0,75

18

19,6

362,0

514,0

62573

34 G 0,75

18

21,9

473,0

685,0

62574

3 G 1,5

16

9,3

75,0

131,0

62575

4 G 1,5

16

10,2

93,0

165,0

62576

5 G 1,5

16

11,0

113,0

195,0

62577

7 G 1,5

16

12,9

162,0

250,0

62578

9 G 1,5

16

15,2

193,0

340,0

62579

12 G 1,5

16

15,6

249,0

393,0

62580

18 G 1,5

16

18,4

376,0

559,0

62581

25 G 1,5

16

23,1

510,0

788,0

62582

34 G 1,5

16

25,8

674,0

1203,0

62583

3 G 2,5

14

10,3

141,0

218,0

62584

4 G 2,5

14

11,5

149,0

222,0

62585

5 G 2,5

14

12,4

195,0

350,0

62586

7 G 2,5

14

15,4

243,0

373,0

62587

9 G 2,5

14

16,8

312,0

479,0

62588

12 G 2,5

14

18,5

368,0

730,0

62589

18 G 2,5

14

22,4

639,0

1140,0

62590

25 G 2,5

14

25,5

796,0

1530,0

62591

3 G 4

12

11,7

180,0

296,0

62592

4 G 4

12

13,3

221,0

305,0

62593

5 G 4

12

14,7

330,0

450,0

62594

7 G 4

12

17,8

363,0

536,0

62595

4 G 6

10

16,1

314,0

469,0

62596

5 G 6

10

17,5

441,0

772,0

62597

7 G 6

10

20,6

505,0

1028,0

62598

4 G 10

8

21,9

526,0

790,0

62599

5 G 10

8

24,1

610,0

1096,0

62600

4 G 16

6

24,8

730,0

1621,0

62602

5 G 16

6

27,2

1050,0

1759,0

62603

4 G 25

4

33,1

1450,0

2100,0

62605

4 G 35

2

37,8

1840,0

2550,0