MULTIFLEX 600

highly flexible, oil resistant, open installation TC-ER, PLTC-ER, NFPA 79

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Highly flexible PVC control cable
    acc. to UL Std.1277
  • Temperature range
    flexing -5°C to +90°C
    fixed installation -40°C to +90°C
  • Nominal voltage
    TC 600 V
     WTTC 1000 V
  • Test voltage
    3000 V
  • Minimum bending radius
    flexing 7,5x cable Ø
  • Insulation resistance
    min. 20 MOhm x km
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, extra fine wire
    with AWG dimensions
  • Core insulation of special PVC
    with transparent nylon skin
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Separator
  • Outer sheath of special PVC
  • Sheath colour: black (RAL 9005)
  • With length marking in feet
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • UV resistant
Tests
  • Self-extinguishing and flame retardant
    acc. to CSA FT4
  • UL:
    TC-ER, PLTC-ER (AWG 18 - AWG 12),
    ITC-ER (AWG 18 - AWG 12), MTW,
    NFPA 79, WTTC 1000 V, DP-1,
    OIL RES I&II, 90°C dry / 75°C wet,
    Class 1 Div. 2 per NEC Art 336, 392, 501,
    crush impact test acc. to UL 1277
  • CSA:
    c(UL) CIC-TC FT4, CSA AWM I/II A/B FT4
Note
Advantages
  • Highly flexible, simple installation
Available on request
  • With blue cores (DC)
  • With red cores (AC)
  • Grey or TPE outer sheath
Application
HELUKABEL® MULTIFLEX 600 is a highly flexible, oil resistant control cable. The special combination of TC-ER, PLTC-ER and ITC-ER allows this cable to be used as a connecting cable for industrial plant and machinery in accordance with NFPA 79. Approved for open, unprotected installation in cable trays to the machine. Its outstanding oil resistance (OIL RES I & II) guarantees a long service life; for industrial applications in dry, damp and wet environments. Recommended applications: production lines, bottling plants, machine construction, switch cabinets, conveyor systems, packaging machines, automotive industry. Please observe applicable installation regulations for use in energy supply chains.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

62502

2 x 0,5

20

6,9

10,0

53,0

62503

3 G 0,5

20

7,3

14,0

61,0

62504

4 G 0,5

20

8,0

19,0

72,0

62505

5 G 0,5

20

8,6

24,0

85,0

62506

7 G 0,5

20

9,9

34,0

110,0

62507

12 G 0,5

20

11,4

58,0

158,0

62508

18 G 0,5

20

14,2

86,0

241,0

62509

25 G 0,5

20

17,0

120,0

316,0

62510

34 G 0,5

20

18,9

163,0

439,0

62511

3 G 0,75

18

7,8

22,0

75,0

62512

4 G 0,75

18

8,6

29,0

91,0

62513

5 G 0,75

18

9,3

36,0

103,0

62514

7 G 0,75

18

10,8

50,0

136,0

62515

12 G 0,75

18

12,4

86,0

228,0

62516

15 G 0,75

18

13,8

108,0

273,0

62517

18 G 0,75

18

15,4

130,0

311,0

62518

25 G 0,75

18

18,5

180,0

498,0

62519

34 G 0,75

18

20,5

245,0

550,0

62520

36 G 0,75

18

20,6

259,0

570,0

62521

42 G 0,75

18

22,3

302,0

600,0

62522

3 G 1,5

16

8,6

43,0

100,0

62523

4 G 1,5

16

9,5

58,0

122,0

62524

5 G 1,5

16

10,3

72,0

148,0

62525

7 G 1,5

16

12,0

101,0

197,0

62526

9 G 1,5

16

14,2

130,0

244,0

62527

12 G 1,5

16

14,7

173,0

328,0

62528

18 G 1,5

16

17,2

259,0

459,0

62529

25 G 1,5

16

20,8

360,0

665,0

62530

34 G 1,5

16

23,0

490,0

1084,0

62531

41 G 1,5

16

25,1

590,0

1260,0

62532

50 G 1,5

16

27,7

720,0

1521,0

62533

60 G 1,5

16

29,5

864,0

1885,0

62534

3 G 2,5

14

9,8

72,0

160,0

63136

4 G 2,5

14

10,6

96,0

173,0

62535

5 G 2,5

14

11,9

120,0

268,0

62536

7 G 2,5

14

13,6

168,0

307,0

62537

9 G 2,5

14

16,1

216,0

437,0

62538

12 G 2,5

14

16,9

288,0

572,0

62539

18 G 2,5

14

20,1

432,0

800,0

62540

25 G 2,5

14

25,1

600,0

1100,0

62541

3 G 4

12

11,3

115,0

221,0

62542

4 G 4

12

12,4

154,0

247,0

62543

5 G 4

12

13,8

192,0

318,0

62544

7 G 4

12

16,9

269,0

438,0

62545

4 G 6

10

15,3

230,0

383,0

62546

5 G 6

10

16,6

288,0

481,0

62547

7 G 6

10

18,2

403,0

800,0

62548

4 G 10

8

19,7

384,0

671,0

62549

5 G 10

8

22,0

480,0

990,0

62550

4 G 16

6

23,7

614,0

951,0

62551

5 G 16

6

26,1

768,0

1500,0

62552

4 G 25

4

34,0

960,0

1700,0

62554

4 G 35

2

37,0

1344,0

2300,0