FROR CEI 20-22 II

Logo Image
Produktfoto
Technical data
  • Special PVC-sheath flexible cord as per
    Italian standard CEI 20-22
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -35°C to +70°C
  • Nominal voltage
    up to 5-cores U0/U 450/750 V
    from 7-cores U0/U 300/500 V
  • Test voltage 2000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Radiation resistance
    up to 80x106 cJ/kg (80 Mrad)
  • Minimum bending radius
    10x cable Ø
Cable structure
  • Bare copper conductor, fine wire stranded
    to CEI 20-29 cl.5
  • Special PVC compound TI2
  • Core identification up to 4 cores to
    HELUKABEL®-JB colour code,
    from 5 cores black with continuous
    white number printing
  • GN-YE conductor
  • Cores stranded in layers with optimal
  • lay length
  • Outer sheath of special PVC
  • Sheath colour: grey, similar to RAL 7035,
    with printing CEI 20-22 II
Properties
  • Oil- and petrol resistant as per CEI 20-22 II
  • Conditionally resistant to
    Oil
    Solvents
    Acids
    Lyes
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant,
    test methods analog to IEC 60332-3
Note
  • G = with GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Well known companies (FIAT, COMAU, etc.) use this cable for measurement and control purposes on machine tools and conveyors, as well as on production lines in equipment production and for special mechanical engineering. These cables are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms but not suitable for open air. Due to special conductor insulation- and sheath compound, this cable is flame resistant in case of fire and self-extinguishing. The good oil- and petrol resistance allows the usage of this cable also in problem areas.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

60250

3 G 1

8,5

29,0

85,0

17

60251

4 G 1

9,5

39,0

100,0

17

60252

5 G 1

10,5

48,0

123,0

17

60253

7 G 1

10,8

67,0

160,0

17

60254

12 G 1

13,8

115,0

270,0

17

60255

18 G 1

16,5

173,0

380,0

17

60256

25 G 1

19,5

240,0

500,0

17

60284

27 G 1

20,0

259,0

560,0

17

60285

33 G 1

20,8

317,0

700,0

17

60257

34 G 1

21,0

326,0

720,0

17

60258

42 G 1

23,3

405,0

800,0

17

60259

50 G 1

25,0

480,0

1050,0

17

60260

3 G 1,5

9,6

43,0

105,0

16

60261

4 G 1,5

11,0

58,0

150,0

16

60262

5 G 1,5

12,0

72,0

190,0

16

60263

7 G 1,5

12,5

101,0

220,0

16

60264

12 G 1,5

16,0

173,0

350,0

16

60265

18 G 1,5

18,8

259,0

515,0

16

60266

25 G 1,5

23,0

360,0

705,0

16

60267

34 G 1,5

26,0

490,0

990,0

16

60286

37 G 1,5

26,5

533,0

1005,0

16

60268

42 G 1,5

29,5

605,0

1080,0

16

60269

50 G 1,5

30,5

720,0

1330,0

16

60287

3 G 2,5

11,3

72,0

190,0

14

60270

4 G 2,5

12,3

96,0

215,0

14

60271

5 G 2,5

12,6

120,0

270,0

14

60272

7 G 2,5

14,5

168,0

350,0

14

60273

12 G 2,5

18,0

288,0

550,0

14

60274

4 G 4

14,0

154,0

300,0

12

60275

7 G 4

16,0

269,0

500,0

12

60276

4 G 6

16,0

230,0

430,0

10

60277

4 G 10

19,0

384,0

700,0

8

60278

4 G 16

23,0

614,0

1000,0

6

60279

4 G 25

28,0

960,0

1550,0

4

60280

4 G 35

31,0

1344,0

2070,0

2

60281

4 G 50

37,0

1920,0

2850,0

1

60282

4 G 70

43,0

2688,0

4000,0

2/0

60283

4 G 95

50,0

3648,0

5400,0

3/0