H05G-U (single wire)

rubber insulated single core

Logo Image
Produktfoto
Technical data
  • Heat-resistant (+110°C) rubber-insulated
    cable to DIN VDE 0285-525-2-42/
    DIN EN 50525-2-42
  • Max. permissible operating temperature
    at conductor +110°C
  • Lowest ambient temperatures
    flexing up to -25°C
    fixed installation up to -40°C
  • Nominal voltage
    H05G U0/U 300/500 V
    H07G U0/U 450/750 V
  • Test voltage
    H05G 2000 V
    H05G 2500 V
  • Minimum bending radius
    fixed installation
    core Ø ≤ 8mm: 4x core Ø
    core Ø > 8 bis 12mm: 5x core Ø
    core Ø > 12mm: 6x core Ø
Cable structure
  • Bare copper conductor to DIN VDE 0295
    and IEC 60228, BS 6360
    single wire, solid: class 1
    multi stranded wires: class 2
    fine wires: class 5
  • Rubber core insulation, compound type
    EI3 (EVA) to DIN VDE 0207-363-1/
    DIN EN 50363-1
  • Separating layer over bare conductor (for tinned conductor is optional)
  • Core identification to DIN VDE 0293
  • Standard colour black
Properties
  • Single core colours green and yellow can only be applied where the safety regulations are allowed
  • The identification for the lighting chain cable is green permitted
Note
  • AWG sizes are approximate equivalent values. The actual cross section is in mm².
  • Please quote the individual part-no. in your order with the codes for core colours of the key-positions.
    00 = green
    01 = black
    02 = blue
    03 = brown
    04 = grey
    05 = orange
    06 = pink
    07 = turquoise
    08 = white
    09 = violet
    10 = yellow
    11 = green-yellow
Application
For inside wiring of switch boards and distributors as well as of operating parts such as in or on lights, for the connection of electric heaters with a nominal voltage up to 1000 V alternating voltage or up to 750 V direct voltage against ground. The cables are all allowed for laying in tubes, on and under the plaster.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

H05G-U (single wire)

Part no.

Cross-
section

mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

54100

0,5

2,4

4,8

10,0

20

54101

0,5

2,4

4,8

10,0

20

54102

0,5

2,4

4,8

10,0

20

54103

0,5

2,4

4,8

10,0

20

54104

0,5

2,4

4,8

10,0

20

54105

0,5

2,4

4,8

10,0

20

54106

0,5

2,4

4,8

10,0

20

54107

0,5

2,4

4,8

10,0

20

54108

0,5

2,4

4,8

10,0

20

54109

0,5

2,4

4,8

10,0

20

54110

0,5

2,4

4,8

10,0

20

54111

0,5

2,4

4,8

10,0

20

54200

0,75

2,6

7,2

15,0

18

54201

0,75

2,6

7,2

15,0

18

54202

0,75

2,6

7,2

15,0

18

54203

0,75

2,6

7,2

15,0

18

54204

0,75

2,6

7,2

15,0

18

54205

0,75

2,6

7,2

15,0

18

54206

0,75

2,6

7,2

15,0

18

54207

0,75

2,6

7,2

15,0

18

54208

0,75

2,6

7,2

15,0

18

54209

0,75

2,6

7,2

15,0

18

54210

0,75

2,6

7,2

15,0

18

54211

0,75

2,6

7,2

15,0

18

54300

1

2,8

9,6

16,0

17

54301

1

2,8

9,6

16,0

17

54302

1

2,8

9,6

16,0

17

54303

1

2,8

9,6

16,0

17

54304

1

2,8

9,6

16,0

17

54305

1

2,8

9,6

16,0

17

54306

1

2,8

9,6

16,0

17

54307

1

2,8

9,6

16,0

17

54308

1

2,8

9,6

16,0

17

54309

1

2,8

9,6

16,0

17

54310

1

2,8

9,6

16,0

17

54311

1

2,8

9,6

16,0

17