DATAPUR-C®

EMC-preferred type, Cu-screened, PUR-outer sheath, meter marking

Produktfoto
Technical data
  • Special -PVC/PUR control cable
    adapted to DIN VDE 0285-525-1 /
    DIN EN 50525-1
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Operating peak voltage
    (not for heavy current installation purposes)
    0,14 mm² 350 V
    as of 0,25 mm² 500 V
  • Test voltage
    0,14 mm² 800 V
    as of 0,25 mm² 1200 V
  • Insulation resistance
    min. 20 MOhm x km
  • Mutual capacitance core/core:
    up to 0,34 mm² approx. 120 nF/km
    as of 0,5 mm² approx. 160 nF/km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
  • Coupling resistance
    max. 250 Ohm/km
Cable structure
  • Bare copper conductor, from 0,5 mm² to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Conductor construction:
    0,34 mm² = 7x0,25 mm
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN 471000
  • Cores stranded in layers with
    optimal lay-length
  • Foil wrapping
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of PUR
    compound type TMPU to
    DIN VDE 0207-363-10-2 /
    DIN EN 50363-10-2
  • Sheath colour grey (RAL 7032)
  • with meter marking
Properties
  • Chemical resistance: good against acids,
    lyes, hydraulic liquids
  • High flexibility at low temperature
  • High abrasion resistance
  • Resistant to
    Oils and fats
    Non-alcoholic fuels and kerosene
    Atmospheric influences
    UV-radiation
    Oxygene and ozone
    Microbes and rotting
    Sea and waste water
    Vibrations
  • The materials used in manufacture are
    cadmium-free and contain no silicone
    and free from substances harmful to
    the wetting properties of lacquers
Note
  • AWG sizes are approximate equivalent
    values. The actual cross-section is in mm².
Application
The specific construction of DATAPUR-C® makes this cable type ideal for use in all types of computer systems, office machinery, signal and control units. DATAPUR-C® proves its efficiency but also in the acoustic field in telecommunications, paging and intercom systems but also in the cradle of technology and in the measuring and control technology.
EMC = Electromagnetic compatibillity
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = The product is conformed with the EC Low-Voltage Directive 2006/95/EC.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

52490

2 x 0,14

3,9

12,3

21,0

26

52491

3 x 0,14

4,0

14,0

25,0

26

52492

4 x 0,14

4,3

15,7

29,0

26

52493

5 x 0,14

4,7

19,5

35,0

26

52494

7 x 0,14

5,2

23,4

41,0

26

52495

10 x 0,14

6,5

28,5

54,0

26

52496

12 x 0,14

6,7

34,3

64,0

26

52497

14 x 0,14

6,9

39,9

74,0

26

52498

18 x 0,14

7,6

51,5

93,0

26

52499

21 x 0,14

8,4

60,1

108,0

26

52500

25 x 0,14

9,1

71,9

128,0

26

52501

2 x 0,25

4,3

14,7

26,0

24

52502

3 x 0,25

4,5

17,1

33,0

24

52503

4 x 0,25

4,8

20,6

38,0

24

52504

5 x 0,25

5,4

24,8

44,0

24

52505

7 x 0,25

5,8

31,1

53,0

24

52506

10 x 0,25

7,3

42,0

79,0

24

52507

12 x 0,25

7,5

51,0

92,0

24

52508

14 x 0,25

8,1

60,1

105,0

24

52509

18 x 0,25

9,1

77,9

128,0

24

52510

21 x 0,25

9,6

91,4

148,0

24

52511

25 x 0,25

10,6

110,8

175,0

24

52512

2 x 0,34

4,9

17,0

33,0

22

52513

3 x 0,34

5,1

20,7

42,0

22

52514

4 x 0,34

5,5

24,7

48,0

22

52515

5 x 0,34

6,0

30,1

57,0

22

52516

7 x 0,34

6,6

38,2

77,0

22

52517

10 x 0,34

8,4

63,1

111,0

22

52518

12 x 0,34

8,6

74,2

128,0

22

52519

14 x 0,34

9,0

85,3

144,0

22

52520

18 x 0,34

10,1

107,4

175,0

22

52521

21 x 0,34

10,9

124,1

200,0

22

52522

25 x 0,34

12,0

147,0

233,0

22

52523

2 x 0,5

5,3

23,2

38,0

20

52524

3 x 0,5

5,6

30,1

51,0

20

52525

4 x 0,5

6,4

35,4

58,0

20

52526

5 x 0,5

6,9

52,6

77,0

20

52527

7 x 0,5

7,3

65,3

93,0

20

52528

10 x 0,5

9,6

88,8

134,0

20

52529

12 x 0,5

9,7

101,9

155,0

20

52530

14 x 0,5

10,2

115,1

175,0

20

52531

18 x 0,5

11,5

141,2

214,0

20

52532

21 x 0,5

12,1

161,1

245,0

20

52533

25 x 0,5

13,7

187,9

285,0

20