SUPER-PAAR-TRONIC 340-C-PUR

cable for drag chains, halogen-free, EMC-preferred type, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain cable, stranded in pairs
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    300 V
  • Test voltage
    core/core 1500 V
    core/screen 1000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Mutual capacitance
    core/core approx. 60 nF/km
  • Minimum bending radius
    for permanent bending
    flexing
    at 0,25 mm²: 7,5x cable Ø
    at 0,5-1 mm² :  10x cable Ø
    fixed installation
    at 0,25 mm²:  4x cable Ø
    at 0,5 - 1 mm²:  5x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, extra fine wire,
    acc. to DIN VDE 0295 cl.6, col. 4,
    BS 6360 cl.6 and IEC 60228 cl.6
  • Core insulation of PP
  • Core identification to DIN 47100
  • Cores stranded in pairs, pairs stranded
    torsion-free in layers with optimal
    lay length
  • Wrapping over the outer layer
  • Braided screen of tinned Cu wires,
    coverage approx. 85%
  • Core wrapping with fleece
  • Outer sheath of full polyurethane
    compound type TMPU to
    DIN VDE 0207-363-10-2 /
    DIN EN 50363-10-2 and acc. to
    UL Std.1581 tab.50.227
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • Halogen-free
  • Weather, ozone and UV resistant
  • Chemical resistance to solvents, acids,
    alkalis and hydraulic fluids
Tests
  • PUR outer sheath, flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1-2
    (equivalent DIN VDE 0472 part 804
    test method B)
  • Oil resistance acc. to
    DIN VDE 0473-811-404/
    DIN EN 60811-404 
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².

Advantages

  • Very high resistance to mechanical stresses
  • Very good alternating bending strength
  • High tear, abrasion and impact resistance,
    even at low temperatures
Application
Stranded in pairs, these fully-screened special drag chain cables can also be used where external, high-frequency interference influences pulse transfer. They are used for permanently flexible stresses in machine and tool building, in robot technology, on constantly moving machine components and for extended use in multi-shift operations. Developed to state-of-the-art technology, these highly flexible data cable, with a cut resistant and low-adhesion PUR outer sheath guaranteeing optimal service life and extremely good cost efficiency. This two-approvals single-core cable is preferred for use in export-oriented mechanical engineering, in machine tools, production lines and systems engineering. Guaranteed extended use in multi-shift operations with extremely high bending stresses. For applications which go beyond standard solutions we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations".
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
no.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

49830

1 x 2 x 0,25

24

4,8

14,0

26,0

49831

2 x 2 x 0,25

24

6,7

32,0

61,0

49832

3 x 2 x 0,25

24

7,1

38,4

70,0

49833

4 x 2 x 0,25

24

7,6

43,2

82,0

49834

5 x 2 x 0,25

24

8,3

51,5

99,0

49835

6 x 2 x 0,25

24

9,0

71,8

126,0

49836

8 x 2 x 0,25

24

10,5

74,4

147,0

49837

10 x 2 x 0,25

24

11,9

90,0

179,0

49838

14 x 2 x 0,25

24

12,7

111,2

210,0

49839

1 x 2 x 0,34

22

5,1

20,0

35,0

49840

2 x 2 x 0,34

22

7,2

41,0

80,0

49841

3 x 2 x 0,34

22

7,6

52,2

100,0

49842

4 x 2 x 0,34

22

8,3

59,1

118,0

49843

5 x 2 x 0,34

22

9,0

67,0

134,0

49844

6 x 2 x 0,34

22

9,9

86,4

162,0

49845

8 x 2 x 0,34

22

11,9

107,5

214,0

49846

10 x 2 x 0,34

22

13,9

131,0

270,0

49847

14 x 2 x 0,34

22

14,1

150,0

304,0

49848

1 x 2 x 0,5

20

5,8

22,5

47,0

49849

2 x 2 x 0,5

20

8,4

53,0

100,0

49850

3 x 2 x 0,5

20

9,0

72,8

131,0

49851

4 x 2 x 0,5

20

10,0

75,6

149,0

49852

5 x 2 x 0,5

20

11,0

85,7

169,0

49853

6 x 2 x 0,5

20

11,8

103,0

181,0

49854

8 x 2 x 0,5

20

14,2

148,4

274,0

49855

10 x 2 x 0,5

20

16,5

180,0

332,0

49856

14 x 2 x 0,5

20

16,9

218,3

390,0

49857

1 x 2 x 0,75

19

6,2

35,2

56,0

49858

2 x 2 x 0,75

19

9,2

61,4

102,0

49859

3 x 2 x 0,75

19

9,8

87,1

144,0

49860

4 x 2 x 0,75

19

11,2

95,2

160,0

49861

5 x 2 x 0,75

19

12,2

115,0

193,0

49862

6 x 2 x 0,75

19

13,2

137,1

216,0

49863

8 x 2 x 0,75

19

15,6

184,4

327,0

49864

10 x 2 x 0,75

19

18,4

259,8

451,0

49865

14 x 2 x 0,75

19

18,9

318,4

521,0

49866

1 x 2 x 1

18

6,7

42,0

64,0

49867

2 x 2 x 1

18

10,0

73,0

120,0

49868

3 x 2 x 1

18

10,8

93,6

160,0

49869

4 x 2 x 1

18

11,7

117,8

184,0

49870

5 x 2 x 1

18

13,2

139,0

217,0