SUPERTRONIC®-PURö

special cable for drag chains, meter marking

Logo Image Logo Image
Produktfoto
Technical data
  • Special PUR drag chain cables
    adapted to DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Very high flexible due to special
    construction
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -40°C to +70°C
  • Nominal voltage
    350 V
  • Test voltage
    1500 V
  • Breakdown voltage
    min. 3000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 5x cable Ø
    fixed installation 3x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, extra fine wire,
    acc. to DIN VDE 0295 cl.6, col. 4 and 5
    IEC 60228 cl.6
  • Oil resistant PVC core insulation TI2,
    adapted to DIN VDE 0207-363-3 /
    DIN EN 50363-3, for better sliding
    abilities
  • Core identification to DIN 47100,
    coloured
  • Cores stranded in layers with
    optimal lay length
  • Core wrapping with textile tape
  • Outer sheath of special full-polyurethane
    TMPU to DIN VDE 0207-363-10-2 /
    DIN EN 50363-10-2
  • Sheath colour: grey (RAL 7001), surface mat
  • With meter marking
Properties
  • Features
    High flexibility at low temperature, high
    abrasion resistance, break and cut-resistant,
    tear resistant
  • Resistant to
    UV-radiation, Oxygen, Ozone, Hydrolyse, Oil.
  • Conditional resistant to
    Microbes, Hydraulic liquidity,
    Alkalis, Lye.
  • The PUR outer sheath is extremely robust
    with high tear, abrasion and oil-resistance.
  • Adhesion-low
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Perfect for use with cable trays. This highly flexible PUR control cable is ideal for use wherever frequent high flexing motion is required, e. g. in robotics or all moving parts. The long working life of this cable makes it both efficient and economic. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations".
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

49583

2 x 0,14

3,5

2,8

22,0

26

49584

3 x 0,14

3,7

4,1

24,0

26

49585

4 x 0,14

3,9

5,6

29,0

26

49586

5 x 0,14

4,2

7,0

33,0

26

49587

7 x 0,14

4,9

9,8

47,0

26

49588

10 x 0,14

6,2

14,0

59,0

26

49589

12 x 0,14

6,4

16,8

67,0

26

49590

14 x 0,14

6,6

19,6

74,0

26

49591

18 x 0,14

7,3

25,2

86,0

26

49592

24 x 0,14

8,5

33,6

115,0

26

49593

25 x 0,14

8,6

35,0

120,0

26

49594

2 x 0,25

4,1

5,0

27,0

24

49595

3 x 0,25

4,3

7,5

33,0

24

49596

4 x 0,25

4,8

10,0

40,0

24

49597

5 x 0,25

5,2

12,5

48,0

24

49598

7 x 0,25

6,2

17,5

60,0

24

49599

10 x 0,25

7,4

25,0

79,0

24

49600

12 x 0,25

7,6

30,1

91,0

24

49601

14 x 0,25

7,9

35,0

102,0

24

49602

18 x 0,25

8,9

45,0

125,0

24

49603

24 x 0,25

10,0

60,0

163,0

24

49604

25 x 0,25

10,6

62,5

170,0

24

49605

2 x 0,34

4,5

6,8

32,0

22

49606

3 x 0,34

4,9

10,2

40,0

22

49607

4 x 0,34

5,3

13,6

55,0

22

49608

5 x 0,34

5,8

17,0

60,0

22

49609

7 x 0,34

6,9

23,8

80,0

22

49610

10 x 0,34

8,4

34,0

112,0

22

49611

12 x 0,34

8,6

40,8

127,0

22

49612

14 x 0,34

9,0

47,6

142,0

22

49613

18 x 0,34

10,1

61,2

175,0

22

49614

24 x 0,34

12,0

81,5

229,0

22

49615

25 x 0,34

12,2

85,0

238,0

22