TUBEFLEX-(St)-CY

roundshaped flat ribbon cable, screened, for IDC-technique, pitch 1,27mm, EMC-preferred type

Produktfoto
Technical data
  • Roundshaped special Flat Ribbon Cable,
  • Conductor resistance  at 20°C
    max. 230 Ohm/km
  • Temperature range
    -20°C to +80°C
  • Voltage rating
    max. 300 V
  • Test voltage
    core/core  2000 V
    core/screen  2000 V
  • Dielectric strength, Spark-test
    3000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Capacitance  (side cores)
    ca. 75 pF/m
  • Impedance
    115 Ohm
  • Minimum bending radius
    15x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Tinned copper conductor, AWG 28
    7x0,127 mm = 0,09 mm²
  • Core insualtion of special PVC
  • Cores colour grey, edge marking on one side
  • Cores laying parallel and adjacent, alternately
    spliced or separated and periodically slotted
  • Roundshaped flat ribbon cable, folded
  • Dual shielding:
    (St) - plastic coated Alu-foil and
    C - tinned copper wire braiding with optimal
    surface coverage
  • Outer sheath of special PVC
  • Sheath colour: grey
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • The dual shielding with plastic coated
    aluminium foil (St) and the additional tinned
    copper wire braiding (C) protects against high
    frequency interference and ensures
    disturbance-free signal and impuls transfer.
  • Very interesting for cable
    pre-assemblers!
     

     
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Application
TUBEFLEX-(St)-CY Flat ribbon cable, due to its roundshape offers considerable advantages compared with other flat ribbon cables during the installation and assembly. This roundshaped cable bids enormous profits by using the quick and economical possibilities under continuance with the efficient connection in IDC-technique. All conductors can be contacted at one working procedure without stripping the insulation. The accurate to size pitch-image of the ribbon cable is obtained due to an adapted backshaping before the plug installation.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part
no.

No.cores
x AWG-No.

Flat ribbon
dimension

Width mm

Outer
sheath

nominal wall-
thickness mm

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

45150

9 x 28

11,43

0,8

6,3

30,9

56,0

45151

10 x 28

12,70

0,8

6,4

31,9

57,0

45152

14 x 28

17,78

0,8

7,2

35,6

70,0

45153

16 x 28

20,30

0,8

7,4

42,0

75,0

45154

20 x 28

25,40

0,8

7,8

45,8

83,0

45155

24 x 28

30,48

0,8

9,0

54,3

97,0

45156

25 x 28

31,75

0,8

9,0

55,2

100,0

45157

26 x 28

33,02

0,8

9,0

60,0

101,0

45158

30 x 28

38,10

0,8

9,2

60,4

113,0

45159

34 x 28

43,20

0,8

10,2

68,1

122,0

45160

36 x 28

45,72

0,8

10,4

70,1

126,0

45161

37 x 28

47,00

1,0

10,5

71,1

128,0

45162

40 x 28

50,80

1,0

11,3

74,1

135,0

45163

50 x 28

63,50

1,0

11,6

88,3

160,0

45164

60 x 28

76,20

1,0

12,9

98,7

172,0

45165

64 x 28

81,30

1,0

13,3

107,2

192,0