SAT-Coaxial Cables

for digital-tv, screening efficieny >90dB / >95dB, for satellite-receivers, double screened

Produktfoto
Downloads
Data sheet

used as

inner

inner/outer

inner/outer

inner

Underground

inner

inner/outer

inner

Type

0,7/2,9

0,7/4,5

0,8/3,5

1,1/5,0

1.6/7,0

1,1/5,0

FRNC

1,1/5,0

FRNC

1.6/7.0

FRNC

Part no.

40015

40016

40085

40017

40018

40019

40021

40020

 

Cable structure

Inner conductor diameter mm

0,6

Copper, bare

0,75

Tinned copper

0,8

Copper, bare

1,1

Copper, bare

1,63

Copper, bare

1,1

Copper, bare

1,1

Copper, bare

1,6

Copper, bare

Insulation Ø mm

3   Polyethylene, foamed

4,5   Polyethylene, foamed

3,5   Polyethylene, foamed

4,8   Polyethylene, foamed

7,1   Polyethylene, foamed

4,8   Cell PE, foamed

4,8   Cell PE, foamed

7,1   Polyethylene, foamed

Outer conductor

ALPR-FG

ALPR-FG

ALPR-FG

ALPR-FG

ALPR-FG

ALPR-FG

ALPR-FG

ALPR-FG

-

-

-

-

-

-

-

-

1st Screen - ALPR

foil

foil

foil

foil

foil

foil

foil

foil

2nd Screen - Cu-Braid

Braid

Braid

Braid

Braid

Braid

Braid

Braid

Braid

Outer sheath

PVC

PVC

PVC

PVC

PE

FRNC

FRNC

FRNC

Sheath colour

white

white

white

white

black

white

black

white

Outer Ø approx. mm

4,3

6,6

5,0

6,9

10,3

6,8

6,8

10,0

Min. bending radius approx. mm

43

35

50

45

60

48

48

60

Weight approx. kg / km

20

40

32

47

110

47

47

110

 

Electrical characteristics

Impedance (Ohm)

75 ± 3

75 ± 3

75 ± 3

75 ± 2

75 ± 2

75 ± 2

75 ± 2

75 ± 2

Capacitance pF/m

55

67

53

55

55

53

55

53

Propagation velocity v/c

0,8

0,66

0,8

0,8

0,85

0,8

0,8

0,8

Attenuation at 20°C

(db/100m)

100 MHz

8,1

7,1

6,3

4,9

3

4,7

4,9

3,8

200 MHz

13,3

10,4

11,5

7,7

6,1

7

7,2

5,5

450 MHz

20,9

16,8

17,1

11,6

9

11,5

11,6

8,6

800 MHz

-

25

-

-

-

17

-

12,1

1000 MHz

31,5

27,4

26,5

18,9

14,3

18,1

18,9

13,2

1750 MHz

42,2

37,4

36,4

26,6

20,1

25

26,6

17,5

2050 MHz

45,8

40,5

39,7

28,2

22,5

27,3

28,2

19

2250 MHz

49,9

44,3

43,1

29,5

24

28

29,5

19,9

2400 MHz

55,5

45

-

31,9

-

29,3

31,9

22,5

Structural return loss min. (dB) between

30 and 300 MHz

20

20

35

25

40

25

40

25

300 and 600 MHz

18

18

35

18

35

18

40

18

600 and 960 MHz

16

18

30

17

35

17

35

17

960 and 1750 MHz

-

-

30

15

30

15

30

15

 

DC resistance at 20°C

Inner conductor max. Ohm/km

52

110

36

18

9

18

18

9

Outer conductor max. Ohm/km

29

22

28

14

21

14

14

21

Max. nominal voltage (V)

-

-

-

-

-

-

-

-

 

Screening efficiency (dB)

50 and 100 MHz ≥

95

90

90

95

90

90

95

90

100 and 500 MHz ≥

95

90

90

95

90

90

95

90

500 and 1000 MHz ≥

95

90

90

95

90

90

95

90

1000 and 2050 MHz ≥

95

90

90

95

90

90

95

90

 

Copper weight kg/km

12,5

9,0

9,0

25,0

32,0

25,0

25,0

50,5