NYM-J/-O PVC-Sheathed Cable

VDE approved

Logo Image Logo Image
Produktfoto
Technical data
  • PVC-sheathed cable to
    DIN VDE 0250 part 204
  • Temperature range
    flexing +5°C to +70°C
    fixed installation -40°C to +70°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage 2000 V
  • Minimum bending radius
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
  • Caloric load values
    see Technical Informations
Cable structure
  • Solid or stranded, plain copper conductor
    to DIN VDE 0295 cl.1 or cl.2, BS 6360
    cl.1 or cl.2 and IEC 60228 cl.1 or cl.2
  • Core insulation of PVC
    compound type TI1 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to
    DIN VDE 0293-308
  • Cores stranded in layers with
    optimal lay length
  • Filler
  • Outer sheath of PVC
    compound type TM1 to
    DIN VDE 0207-363-4-1 /
    DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7035)
Properties
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • re = round conductor, single-wire
    rm = round conductor, multi-wire
  • G = with green-yellow conductor
    x = without green-yellow conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
For industrial- and wiring purposes. Usable in the open, in dry, damp and wet environments in the open and concealed, as well as in masonry and in beton, not suitable for imbedding in solidified- or compressed-concrete. Outdoor usage is only possible, as long as the cable is protected against direct sunlight.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

39050

1 G 1,5

re

5,4

14,4

40,0

16

39001

1 x 1,5

re

5,4

14,4

40,0

16

39006

2 x 1,5

re

8,7

29,0

170,0

16

39056

3 G 1,5

re

9,1

43,0

135,0

16

39007

3 x 1,5

re

9,1

43,0

135,0

16

39058

4 G 1,5

re

9,8

58,0

160,0

16

39009

4 x 1,5

re

9,8

58,0

160,0

16

39066

5 G 1,5

re

10,3

72,0

190,0

16

39017

5 x 1,5

re

10,3

72,0

190,0

16

39072

7 G 1,5

re

11,5

101,0

235,0

16

39023

7 x 1,5

re

11,5

101,0

235,0

16

39076

10 G 1,5

re

13,8

144,0

330,0

16

39077

12 G 1,5

re

14,4

173,0

405,0

16

39055

1 G 2,5

re

6,0

24,0

70,0

14

39024

1 x 2,5

re

6,0

24,0

70,0

14

39057

3 G 2,5

re

10,4

72,0

190,0

14

39008

3 x 2,5

re

10,4

72,0

190,0

14

39059

4 G 2,5

re

11,3

96,0

230,0

14

39010

4 x 2,5

re

11,3

96,0

230,0

14

39067

5 G 2,5

re

12,0

120,0

270,0

14

39018

5 x 2,5

re

12,0

120,0

270,0

14

39075

7 G 2,5

re

13,2

168,0

342,0

14

39051

1 G 4

re

6,6

38,0

80,0

12

39002

1 x 4

re

6,6

38,0

80,0

12

39074

3 G 4

re

12,0

115,0

258,0

12

39060

4 G 4

re

13,0

154,0

330,0

12

39011

4 x 4

re

13,0

154,0

330,0

12

39068

5 G 4

re

14,5

192,0

410,0

12

39019

5 x 4

re

14,5

192,0

410,0

12

39052

1 G 6

re

7,2

58,0

105,0

10

39003

1 x 6

re

7,2

58,0

105,0

10

39078

3 G 6

re

13,0

173,0

320,0

10

39061

4 G 6

re

15,1

230,0

460,0

10

39012

4 x 6

re

15,1

230,0

460,0

10

39069

5 G 6

re

16,1

288,0

540,0

10

39020

5 x 6

re

16,1

288,0

540,0

10

39053

1 G 10

re

8,4

96,0

155,0

8

39004

1 x 10

re

8,4

96,0

155,0

8

39062

4 G 10

re

17,6

384,0

680,0

8

39013

4 x 10

re

17,6

384,0

680,0

8

39070

5 G 10

re

19,2

480,0

850,0

8

39021

5 x 10

re

19,2

480,0

850,0

8

39054

1 G 16

rm

9,9

154,0

230,0

6

39005

1 x 16

rm

9,9

154,0

230,0

6

39063

4 G 16

rm

21,3

614,0

1048,0

6

39014

4 x 16

rm

21,3

614,0

1048,0

6

39071

5 G 16

rm

23,4

768,0

1280,0

6

39022

5 x 16

rm

23,4

768,0

1280,0

6

39079

1 G 25

rm

12,0

240,0

325,0

4

39064

4 G 25

rm

25,8

960,0

1649,0

4

39015

4 x 25

rm

25,8

960,0

1649,0

4

39073

5 G 25

rm

28,7

1200,0

1970,0

4

39065

4 G 35

rm

28,5

1344,0

2000,0

2

39016

4 x 35

rm

28,5

1344,0

2000,0

2