A-2Y(L)2Y

Bd telephone-outdoor cable, acc. to VDE 0816, laminated sheath, unfilled

Logo Image
Produktfoto
Technical data
  • acc. to DIN VDE 0816
  • Temperature range
    flexible -20°C  to  +50°C
    fixed installation to  +70°C
  • Loop resistance  at 20°C
    0,6 mm = max. 130 Ohm/km
    0,8 mm = max. 73,2 Ohm/km
  • Operating peak voltage max. 225 V
    (not for heavy current installation purposes)
  • Test voltage
    core/core U eff. 5002) V
    core/screen U eff. 2000 V
  • Insulation resistance
    min. 5 GOhm x km
  • Line attenuation
    of side circuits at 800 Hz
    0,6 mm = 1,04 dB/km
    0,8 mm = 0,78 dB/km
  • Impedance
    of side circuites at 800 Hz
    0,6 mm = 720 Ohm
    0,8 mm = 520 Ohm
  • Minimum bending radius
    10x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
  • Caloric load values
    see "Technical Information"
Cable structure
  • Bare copper conductor, single-wire
  • Core insulation of PE (2Y)
  • Core identification of quads marked
    with black rings
  • 4 cores twisted to a star quad
  • 5 star quads stranded to sub units,
    each 5 or 10 sub units stranded to main
    units and the sub or main units stranded
    to cable core
  • Core wrapping with several plastic tapes
  • Outer sheath, as laminated sheath (L)2Y,
    PE-coated aluminium tape spliced with
    PE (2Y) sheath
  • Sheath colour: black
  • Sheath marking continuously with
    telephone-receiver, meter marking
    in white colour
Properties
  • These cables are not allowed for power
    installation or applications requiring high
    current levels. Due to their PE outer sheath,
    these cables are also not permitted for fire
    and hazardous areas without any protective
    measures.
  • Mutual capacitance  at 800 Hz
    - of all values 100%
       0,6 mm - max. 52 pF/m
       0,8 mm - max. 55 pF/m
    - of all values 95%
       0,6 mm - max. 503) pF/m
       0,8 mm - max. 533) pF/m
    - of all values 80%
       0,6 mm - max. 48 pF/m
       0,8 mm - max. 50 pF/m
  • Capacitance unbalances  at 800 Hz
    - of all values k1
       100% - max. 8001) pF/300 m
         98% - max. 400 pF/300 m
    - of all values k9-12
       100% - max. 3001) pF/300 m
         98% - max. 100 pF/300 m
Note
  • 1) But at least for 2 quads.
  • 2) Local cables with more than 100 pairs the
    test conductor/conductor is emitted.
  • 3) For cables up to 10 double cores is the
    100 % value valid
  • Conductor Ø 0,4 mm on request.
Application
These external subscriber telephone cables are installed as telecommunication connection cable for connecting the telephone extension to the telephone exchange or central offices and as well as for industrial plants. These subscriber connecting cables are suitable for laying in under ground, in cable ducts and cable conduits - and also for indoor-laying. Both sides of PE-copolymere coated aluminium type (L), which is spliced with the outer PE-sheath ensures a barrier against water vapour and diagonally water-proof. Black coloured PE-sheath is UV-resistant. The Polyethelene material
(PE 2Y) is halogen-free.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

34100

2 x 2 x 0,6

8,0

11,0

82,0

-

34101

4 x 2 x 0,6

10,0

23,0

127,0

-

34102

6 x 2 x 0,6

11,5

34,0

132,0

-

34103

10 x 2 x 0,6

12,5

57,0

171,0

-

34104

20 x 2 x 0,6

15,5

113,0

268,0

-

34105

30 x 2 x 0,6

17,5

170,0

358,0

-

34106

40 x 2 x 0,6

19,5

226,0

438,0

-

34107

50 x 2 x 0,6

21,0

283,0

531,0

-

34108

70 x 2 x 0,6

24,5

396,0

712,0

-

34109

100 x 2 x 0,6

28,0

565,0

950,0

-

34110

150 x 2 x 0,6

33,0

848,0

1348,0

-

34111

200 x 2 x 0,6

37,0

1131,0

1758,0

-

34112

250 x 2 x 0,6

40,5

1414,0

2137,0

-

34113

300 x 2 x 0,6

44,0

1696,0

2533,0

-

34114

350 x 2 x 0,6

47,5

1979,0

2954,0

-

34115

400 x 2 x 0,6

50,0

2262,0

3342,0

-

 

 

34130

2 x 2 x 0,8

11,0

20,0

102,0

-

34131

4 x 2 x 0,8

12,0

40,0

158,0

-

34132

6 x 2 x 0,8

13,0

60,0

179,0

-

34133

10 x 2 x 0,8

14,5

101,0

241,0

-

34134

20 x 2 x 0,8

18,0

201,0

393,0

-

34135

30 x 2 x 0,8

21,0

302,0

540,0

-

34136

40 x 2 x 0,8

23,0

402,0

675,0

-

34137

50 x 2 x 0,8

25,5

503,0

842,0

-

34138

70 x 2 x 0,8

29,0

704,0

1105,0

-

34139

100 x 2 x 0,8

34,0

1005,0

1524,0

-

34140

150 x 2 x 0,8

40,0

1508,0

2208,0

-

34141

200 x 2 x 0,8

46,5

2011,0

2915,0

-

34142

250 x 2 x 0,8

51,0

2514,0

3575,0

-

34143

300 x 2 x 0,8

53,0

3016,0

4232,0

-

34144

350 x 2 x 0,8

56,5

3519,0

4940,0

-

34145

400 x 2 x 0,8

60,0

4022,0

5565,0

-

34146

500 x 2 x 0,8

68,0

5027,0

6955,0

-

34147

600 x 2 x 0,8

73,0

6032,0

8240,0

-