J-2Y(St)Y

St III Bd 16 Mbits/s (cat. 3) ISDN/EDV (Z = 100 Ohm), meter marking

Produktfoto
Technical data
  • Special core insulation of PE adapted to
    DIN VDE 0815 and 0816
  • Conductor loop-resistance
    max. 130 Ohm/km
  • Temperature range
    flexing -5°C  to  +70°C
    fixed installation -40°C  to  +70°C
  • Operating peak voltage  300 V
    (not for heavy current installation purposes)
  • Test voltage  800 V
  • Insulation resistance
    min. 5 GOhm x km
  • Mutual capacitance  48 pF/m
  • Characteristic impedance (Z)
    at 4-16 MHz: 100 Ohm 15%
  • Capacitance unbalance
    k1 - max. 400 pF/300 m
    k9-12 - max. 100 pF/300 m
  • Rel. velocity ratio
    approx. 0,66
  • Attenuation at
    1 MHz: 28 dB/km
    4 MHz: 47 dB/km
    5 MHz: 51 dB/km
    10 MHz: 65 dB/km
    15 MHz: 76 dB/km
    16 MHz: 78 dB/km
    20 MHz: 89 dB/km
  • Cross-talk attenuation
    from 4 MHz up to 16 MHz
    for 2 pairs: min. 40 dB
    4 pairs and above: min. 25 dB
  • Minimum bending radius
    stationary 10x cable Ø
Cable structure
  • Bare copper conductor, single-wire
  • Core insulation of PE
  • Colour coding to DIN VDE 0815
  • Conductors twisted to quads
  • 5 quads twisted to units
  • Static screen of plastics coated alu foil with
    drain wire 0,6 mm Ø
  • Outer sheath of PVC, flame retardant,
    compound type YM1 to
    DIN VDE 0207-5
  • Sheath colour: grey (RAL 7032)
  • With meter marking
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers

Tests

  • PVC outer sheath
    self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Application
Used as data transmission and connection cable suitable for fixed installation in and under plaster, for data transmission applications, for periphery instrument data processing computers. Suitable for transmission of analog- and digital signals up to 16 Mbit/s. High cross-talk attentuation values. Suitable as connecting cable for periphery equipment, data processing systems, monitors, printers and cash register systems. The static screen (St) screen assures a disturbance-free data and signal transmission for measuring and control systems. These cables are not allowed for purposes of high curren and power installation.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

33200

2 x 2 x 0,6

6,1

13,0

44,0

-

33201

4 x 2 x 0,6

7,5

24,0

80,0

-

33202

6 x 2 x 0,6

7,6

35,0

86,0

-

33203

8 x 2 x 0,6

8,8

46,0

105,0

-

33204

10 x 2 x 0,6

8,8

58,0

112,0

-

33205

20 x 2 x 0,6

12,9

116,0

218,0

-

33206

30 x 2 x 0,6

14,0

172,0

302,0

-

33207

40 x 2 x 0,6

15,5

229,0

376,0

-

33208

50 x 2 x 0,6

17,3

266,0

480,0

-

33209

60 x 2 x 0,6

18,1

342,0

560,0

-

33210

80 x 2 x 0,6

22,0

455,0

748,0

-

33211

100 x 2 x 0,6

25,2

588,0

940,0

-