NA2XS2Y 6/10 kV, 12/20 kV, 18/30 kV

XLPE-insulated, Alu-conductor, single core, screened, PE-sheath

Logo Image
Produktfoto
Technical data
  • XLPE-insulated power cables acc. to
    DIN VDE 0276 part 620, HD 620 S2
    and IEC 60502
  • Temperature range
    during installation up to -20°C
  • Operating temperature
    max. +90°C
  • Short circuit temperature
    +250°C (short circuit duration max. 5 s)
  • Nominal voltage
    U0/U 6/10 kV, 12/20 kV, 18/30 kV
  • Operating voltage, 50 Hz
    for 6/10 kV = max. 12 kV
    for 12/20 kV = max. 24 kV
    for 18/30 kV = max. 36 kV
  • Test voltage
    for 6/10 kV = 21 kV
    for 12/20 kV = 42 kV
    for 18/30 kV = 63 kV
  • Minimum bending radius
    15x cable Ø
  • Power ratings
    see "Technical Information"
Cable structure
  • Aluminium-conductor, to
    DIN VDE 0295 cl.2, multi-wire,
    BS 6360 cl.2, IEC 60228 cl.2
  • Inner semi-conducting coating
  • Core insulation of cross-linked polyethylene
    (XLPE), compound type DIX8 to HD 620 S2
  • Outer conductive layer extruded and per-
    manently welded with the core insulation
  • Conductive wrapping
  • Screen: Braiding of copper wires with
    one or two tapes applied helically
  • Wrapping
  • Outer sheath of PE
    compound type DMP2 to HD 620 S2
  • Sheath colour: black
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • Installation notes
    To guarantee an optimum on operating
    reliability the extruded semi-conductive
    layer is spliced with the insulation for long
    duration. For this reason we recommend
    a peeling tool for installation
Note
  • rm = round conductor, multi-wire
  • Further dimensions available on request.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Suitable for indoor installation and in cable ducts, outdoors, underground and in water as well as for installation on cable trays for industries, switch-boards and power stations. The PE-outer sheath is resistant to high mechanical stress for laying the cables. This PE sheath is not flame retardant acc. to DIN EN 60332-1-2. The inner conducting layer between the conductor and the XLPE insulation and the firmly bonded outer conducting layer on the XLPE insulation assures a construction free of partial discharges with high operational reliability.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Operation
voltage

max.

Nominal
voltage

kV

Insulation
thickness

mm

Sheath
thickness

Nominal value

mm

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

Alu weight

kg / km

Weight

app. kg / km

AWG-No.

32520

1 x 50

rm / 16

12

6 / 10

3,4

2,5

24,0 - 29,0

182,0

145,0

710,0

1

32521

1 x 70

rm / 16

12

6 / 10

3,4

2,5

26,0 - 31,0

182,0

203,0

790,0

2/0

32522

1 x 95

rm / 16

12

6 / 10

3,4

2,5

26,0 - 32,0

182,0

276,0

920,0

3/0

32523

1 x 120

rm / 16

12

6 / 10

3,4

2,5

28,0 - 34,0

182,0

348,0

990,0

4/0

32524

1 x 150

rm / 16

12

6 / 10

3,4

2,5

29,0 - 35,0

182,0

435,0

1110,0

300 kcmil

32525

1 x 150

rm / 25

12

6 / 10

3,4

2,5

29,0 - 35,0

283,0

435,0

1220,0

300 kcmil

32526

1 x 185

rm / 16

12

6 / 10

3,4

2,5

31,0 - 37,0

182,0

537,0

1260,0

350 kcmil

32527

1 x 185

rm / 25

12

6 / 10

3,4

2,5

33,0 - 39,0

283,0

537,0

1370,0

350 kcmil

32528

1 x 240

rm / 16

12

6 / 10

3,4

2,5

33,0 - 39,0

182,0

696,0

1480,0

500 kcmil

32529

1 x 240

rm / 25

12

6 / 10

3,4

2,5

33,0 - 39,0

283,0

696,0

1530,0

500 kcmil

32530

1 x 300

rm / 25

12

6 / 10

3,4

2,5

36,0 - 41,0

283,0

870,0

1820,0

600 kcmil

32531

1 x 400

rm / 35

12

6 / 10

3,4

2,5

40,0 - 45,0

394,0

1160,0

2220,0

750 kcmil

32532

1 x 500

rm / 35

12

6 / 10

3,4

2,5

43,0 - 48,0

394,0

1450,0

2570,0

1000 kcmil

32533

1 x 50

rm / 16

24

12 / 20

5,5

2,5

28,0 - 33,0

182,0

145,0

890,0

1

32534

1 x 70

rm / 16

24

12 / 20

5,5

2,5

30,0 - 35,0

182,0

203,0

970,0

2/0

32535

1 x 95

rm / 16

24

12 / 20

5,5

2,5

31,0 - 36,0

182,0

276,0

1120,0

3/0

32536

1 x 120

rm / 16

24

12 / 20

5,5

2,5

32,0 - 38,0

182,0

348,0

1210,0

4/0

32537

1 x 150

rm / 16

24

12 / 20

5,5

2,5

33,0 - 39,0

182,0

435,0

1370,0

300 kcmil

32538

1 x 150

rm / 25

24

12 / 20

5,5

2,5

33,0 - 39,0

283,0

435,0

1420,0

300 kcmil

32539

1 x 185

rm / 16

24

12 / 20

5,5

2,5

35,0 - 41,0

182,0

537,0

1530,0

350 kcmil

32540

1 x 185

rm / 25

24

12 / 20

5,5

2,5

35,0 - 41,0

283,0

537,0

1570,0

350 kcmil

32541

1 x 240

rm / 16

24

12 / 20

5,5

2,5

38,0 - 44,0

182,0

696,0

1720,0

500 kcmil

32542

1 x 240

rm / 25

24

12 / 20

5,5

2,5

38,0 - 44,0

283,0

696,0

1830,0

500 kcmil

32543

1 x 300

rm / 25

24

12 / 20

5,5

2,5

40,0 - 46,0

283,0

870,0

2070,0

600 kcmil

32544

1 x 400

rm / 35

24

12 / 20

5,5

2,5

43,0 - 49,0

394,0

1160,0

2460,0

750 kcmil

32545

1 x 500

rm / 35

24

12 / 20

5,5

2,5

46,0 - 52,0

394,0

1450,0

2890,0

1000 kcmil

33078

1 x 630

rm / 35

24

12 / 20

5,5

2,5

47,0 - 53,0

394,0

1827,0

3370,0

1250 kcmil

32546

1 x 50

rm / 16

36

18 / 30

8

2,5

32,0 - 38,0

182,0

145,0

1120,0

1

32547

1 x 70

rm / 16

36

18 / 30

8

2,5

34,0 - 40,0

182,0

203,0

1270,0

2/0

32548

1 x 95

rm / 16

36

18 / 30

8

2,5

35,0 - 41,0

182,0

276,0

1380,0

3/0

32549

1 x 120

rm / 16

36

18 / 30

8

2,5

37,0 - 43,0

182,0

348,0

1530,0

4/0

32550

1 x 150

rm / 25

36

18 / 30

8

2,5

38,0 - 44,0

283,0

435,0

1720,0

300 kcmil

32551

1 x 185

rm / 25

36

18 / 30

8

2,5

40,0 - 46,0

283,0

537,0

1860,0

350 kcmil

32552

1 x 240

rm / 25

36

18 / 30

8

2,5

42,0 - 48,0

283,0

696,0

2110,0

500 kcmil

32553

1 x 300

rm / 25

36

18 / 30

8

2,5

45,0 - 51,0

283,0

870,0

2370,0

600 kcmil

32554

1 x 400

rm / 35

36

18 / 30

8

2,5

48,0 - 54,0

394,0

1160,0

2820,0

750 kcmil

32555

1 x 500

rm / 35

36

18 / 30

8

2,5

51,0 - 57,0

394,0

1450,0

3280,0

1000 kcmil

32999

1 x 630

rm / 35

36

18 / 30

8

2,5

52,0 - 59,0

394,0

1827,0

3770,0

1250 kcmil