PVC single cores

acc. to CEI-20-22 II

Logo Image Logo Image
Produktfoto
Technical data
  • PVC-Single Cores as per Italian standard
    CEI 20-22 II
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -30°C to +80°C
  • Nominal voltage
    up to 0,35 mm² U0/U 300/300 V
    0,5 and 0,75 mm² U0/U 300/500 V
    from 1 mm² U0/U 450/750 V
  • Test voltage 2500 V
  • Minimum bending radius
    fixed installation for core Ø:
    ≤ 8 mm: 4x core Ø
    > 8-12 mm: 5x core Ø
    > 12 mm: 6x core Ø
Cable structure
  • Bare fine wire stranded copper conductor
    to CEI 20-29 cl.5
  • Core insulation of PVC
    R 2 up to CEI 20 II, cap. VI cl. 3
Properties
  • Low smoke
  • Resistant to
    Oil
    Solvents
    Acids
    Lyes
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
As hook up wire, control cabinet building, in cable assembly manufacturing as well as in electronic applications.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Cross-
section

mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

BK

GN-YE

BU

BN

RD

WH

D-BU

o.col.

app. RAL

9005

-

5015

8003

3000

1013

5010

-

Part no.

29600

29601

29602

29603

29604

29605

29606

29607

0,35

1,5

2,5

3,6

- - - - - - - -

Part no.

29608

29609

29610

29611

29612

29613

29614

29615

0,5

2,6

4,8

6,0

20

20

20

20

20

20

20

20

Part no.

29616

29617

29618

29619

29620

29621

29622

29623

0,75

2,8

7,2

10,0

18

18

18

18

18

18

18

18

Part no.

29624

29625

29626

29627

29628

29629

29630

29631

1

3,2

9,6

16,0

17

17

17

17

17

17

17

17

Part no.

29632

29633

29634

29635

29636

29637

29638

29639

1,5

3,5

14,4

21,0

16

16

16

16

16

16

16

16

Part no.

29640

29641

29642

29643

29644

29645

29646

29647

2,5

4,2

24,0

32,0

14

14

14

14

14

14

14

14

Part no.

29648

29649

29650

29651

29652

29653

29654

29655

4

4,6

38,0

48,0

12

12

12

12

12

12

12

12

Part no.

29656

29657

29658

29659

29660

29661

29662

29663

6

6,3

58,0

69,0

10

10

10

10

10

10

10

10

Part no.

29664

29665

29666

29667

29668

29669

29670

29671

10

7,6

96,0

117,0

8

8

8

8

8

8

8

8

Part no.

29672

29673

29674

29675

29676

29677

29678

29679

16

8,8

154,0

180,0

6

6

6

6

6

6

6

6

Part no.

29680

29681

29682

29683

29684

29685

29686

29687

25

11,0

240,0

266,0

4

4

4

4

4

4

4

4

Part no.

29688

29689

29690

29691

29692

29693

29694

29695

35

12,5

336,0

366,0

2

2

2

2

2

2

2

2

Part no.

29696

29697

29698

29699

29700

29701

29702

29703

50

14,5

480,0

515,0

1

1

1

1

1

1

1

1

Part no.

29704

29705

29706

29707

29708

29709

29710

29711

70

16,5

672,0

741,0

2/0

2/0

2/0

2/0

2/0

2/0

2/0

2/0

Part no.

29712

29713

29714

29715

29716

29717

29718

29719

95

18,5

912,0

950,0

3/0

3/0

3/0

3/0

3/0

3/0

3/0

3/0

Part no.

29720

29721

29722

29723

29724

29725

29726

29727

120

21,0

1152,0

1230,0

4/0

4/0

4/0

4/0

4/0

4/0

4/0

4/0

Part no.

29728

29729

29730

29731

29732

29733

29734

29735

150

23,0

1440,0

1500,0

300 kcmil

300 kcmil

300 kcmil

300 kcmil

300 kcmil

300 kcmil

300 kcmil

300 kcmil