H07V-R

PVC-single cores, multi wire

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • PVC single cores to
    DIN VDE 0285-525-2-31/
    DIN EN 50525-2-31 and IEC 60227-3
  • Temperature range
    flexing -5°C to +70°C
    fixed installation -30°C to +80°C
  • Nominal voltage
    U0/U 450/750 V
  • Test voltage
    2500 V
  • Insulation resistance
    min. 10 MOhm x km
  • Minimum bending radius
    fixed installation
    core Ø ≤ 8 mm: 4x core Ø
    core Ø > 8-1 2 mm: 5x core Ø
    core Ø > 12 mm: 6x core Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of PVC
    compound type TI1 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
    and IEC 60227-3
  • Core identification: see table below
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • The following colours are recommended
    (only single colour): black, white, blue, grey,
    brown, red, orange, turquoise, violet and
    pink. Two-coloured combinations are not
    allowed, with exceptions of green-yellow.
  • Colours yellow, green, transparent only in
    (H)07V-K available.
  • Two-coloured combination is only
    permitted for (H)07V-K.
Application
These single cores are suitable for laying in tubes, under and surface mounting of plasters and also in closed installation conduits. These are not allowed to install for direct laying on cable trays, channels or tanks. These types are permitted for the inner wiring of equipment, distributor and switchboards and also for protective laying to the lightings with a nominal voltage up to 1000 V alternating current or up to 750 V direct current against earth.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

H07V-R

Cross-
sec.

mm²

Outer Ø

min. - max.

mm

Cop.
weight

kg / km

black

Green-yellow

blue

brown

red

white

grey

violet

Other colours

Other colours

Other colours

Other colours

Other colours

Other colours

Other colours

Other colours

approx. RAL

9005

-

5015

8003

3000

9003

7001

4005

-

-

-

-

-

-

-

-

 

/opc/workarea/suppliers/STD/documents/Rolle.jpg

Packing

Coil in foil

H07V-R coil

Part no.

28825

28826

28827

28828

28829

28830

28831

28832

-

-

-

-

-

-

-

-

16

6,4 - 7,8

154,0

Part no.

28833

28834

28835

28836

28837

-

-

-

-

-

-

-

-

-

-

-

25

8,1 - 9,7

240,0

Part no.

28838

28839

28840

28841

28842

-

-

-

-

-

-

-

-

-

-

-

35

9,0 - 10,9

336,0

Part no.

28843

28844

28845

28846

28847

-

-

-

-

-

-

-

-

-

-

-

50

10,6 - 12,8

480,0

Part no.

28848

28849

28850

28851

28852

-

-

-

-

-

-

-

-

-

-

-

70

12,1 - 14,6

672,0

Part no.

28853

28854

28855

28856

28857

-

-

-

-

-

-

-

-

-

-

-

95

14,1 - 17,1

912,0

Part no.

28858

28859

28860

28861

28862

-

-

-

-

-

-

-

-

-

-

-

120

15,6 - 18,8

1152,0

Part no.

28863

28864

28865

28866

28867

-

-

-

-

-

-

-

-

-

-

-

150

17,3 - 20,9

1440,0

Part no.

28868

28869

28870

28871

28872

-

-

-

-

-

-

-

-

-

-

-

185

19,3 - 23,3

1776,0

Part no.

28873

28874

28875

28876

28877

-

-

-

-

-

-

-

-

-

-

-

240

22,0 - 26,6

2304,0