NANOFLEX® HC*TRONIC-C

EMC preferrred type, flexible, colour code to DIN 47100, screened, meter marking

Logo Image
Produktfoto
Technical data
  • Special-PUR data cable for electronic
    control adapted to DIN VDE 0812
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Peak operating voltage
    (not for purposes of high current and power
    installation)
    0,14 mm² = 350 V
    ≥ 0,25 mm² = 500 V
  • Test voltage
    core/core 1200 V
    core/screen 800 V
  • Breakdown voltage
    min. 2400 V
  • Insulation resistance
    min. 200 MOhm x km
  • Operating capacity
    (approx.-value) at 800 Hz
    core/core at 0,14 mm² = 120 pF/m
    core/core ≥ 0,25 mm² = 150 pF/m
    core/screen at 0,14 mm² = 240 pF/m
    core/screen ≥ 0,25 mm² = 270 pF/m
  • Inductance
    approx. 0,65 mH/km
  • Impedance
    approx. 78 Ohm
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, from 0,5 mm² to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Conductor construction:
    0,14 mm² = 18x0,1 mm
    0,25 mm² = 14x0,15 mm
    0,34 mm² = 7x0,25 mm
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN 47100,
    without colour repetition
  • Cores stranded in layers with
    optimal lay length
  • Separating foil
  • Drain stranded wire, tinned copper
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of special full polyurethane
    compound type TMPU to
    DIN EN 50363-10-2
  • Sheath colour: light grey (RAL 7035)
  • With meter marking
Properties
  • Resistant to UV radiation, oxygen, ozone,
    hydrolysis, microbes
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • Good cleaning properties
  • Resistant to all standard detergents
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • unscreened analogue type:
    NANOFLEX®HC TRONIC
  • *Hygienic Cable
Application
Special PUR cable for the food and beverage industry; outer sheath with antimicrobial properties increases process reliability in all applications in which food and beverages are processed unpacked and unsealed, e. g. processing of dairy products, meat, fish; production of convenience foods, brewery and beverage industry.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

27235

1 x 0,14

2,6

6,0

16,0

26

27236

2 x 0,14

3,9

12,0

20,0

26

27237

3 x 0,14

4,0

13,0

27,0

26

27238

4 x 0,14

4,3

15,0

32,0

26

27239

5 x 0,14

4,7

16,0

37,0

26

27240

6 x 0,14

5,2

18,0

42,0

26

27241

7 x 0,14

5,2

19,0

48,0

26

27242

8 x 0,14

5,9

21,0

55,0

26

27243

10 x 0,14

6,5

29,0

65,0

26

27244

12 x 0,14

6,7

31,0

77,0

26

27245

14 x 0,14

6,9

32,0

79,0

26

27246

16 x 0,14

7,3

43,0

89,0

26

27247

18 x 0,14

7,6

51,0

103,0

26

27248

20 x 0,14

8,3

55,0

116,0

26

27249

21 x 0,14

8,4

56,0

120,0

26

27250

24 x 0,14

8,9

62,0

131,0

26

27251

25 x 0,14

9,1

61,0

136,0

26

27252

1 x 0,25

3,0

7,0

27,0

24

27253

2 x 0,25

4,3

16,0

31,0

24

27254

3 x 0,25

4,5

19,0

36,0

24

27255

4 x 0,25

4,8

22,0

40,0

24

27256

5 x 0,25

5,4

27,0

51,0

24

27257

6 x 0,25

5,8

32,0

58,0

24

27258

7 x 0,25

5,8

35,0

64,0

24

27259

8 x 0,25

7,0

42,0

82,0

24

27260

10 x 0,25

7,3

50,0

85,0

24

27261

12 x 0,25

7,5

58,0

90,0

24

27262

14 x 0,25

8,1

62,0

144,0

24

27263

16 x 0,25

8,5

67,0

110,0

24

27264

18 x 0,25

9,1

78,0

142,0

24

27265

19 x 0,25

9,1

79,0

146,0

24

27266

20 x 0,25

9,5

152,0

88,0

24

27267

21 x 0,25

9,6

91,0

150,0

24

27268

24 x 0,25

10,4

96,0

163,0

24

27269

25 x 0,25

10,6

99,0

169,0

24

27270

1 x 0,34

3,2

13,0

24,0

22

27271

2 x 0,34

4,9

18,0

30,0

22

27272

3 x 0,34

5,1

22,0

37,0

22

27273

4 x 0,34

5,5

28,0

48,0

22

27274

5 x 0,34

6,0

31,0

54,0

22

27275

6 x 0,34

6,6

45,0

61,0

22

27276

7 x 0,34

6,6

51,0

67,0

22

27277

8 x 0,34

7,7

54,0

81,0

22

27278

10 x 0,34

8,4

65,0

103,0

22

27279

12 x 0,34

8,6

70,0

110,0

22

27280

14 x 0,34

9,0

81,0

153,0

22

27281

16 x 0,34

9,6

88,0

159,0

22

27282

18 x 0,34

10,1

103,0

172,0

22

27283

19 x 0,34

10,1

106,0

181,0

22

27284

20 x 0,34

10,8

112,0

191,0

22

27285

21 x 0,34

10,9

116,0

199,0

22

27286

24 x 0,34

11,7

129,0

229,0

22

27287

25 x 0,34

12,0

120,0

241,0

22

27288

1 x 0,5

3,5

15,0

40,0

20

27289

2 x 0,5

5,3

29,0

45,0

20

27290

3 x 0,5

5,6

39,0

55,0

20

27291

4 x 0,5

6,3

46,0

61,0

20

27292

5 x 0,5

6,8

52,0

76,0

20

27293

6 x 0,5

7,3

66,0

89,0

20

27294

7 x 0,5

7,3

68,0

98,0

20

27295

8 x 0,5

8,6

80,0

117,0

20

27296

10 x 0,5

9,4

93,0

135,0

20

27297

12 x 0,5

9,6

117,0

157,0

20

27298

14 x 0,5

10,1

122,0

190,0

20

27299

16 x 0,5

10,6

129,0

210,0

20

27300

18 x 0,5

11,3

152,0

217,0

20

27301

19 x 0,5

11,3

156,0

246,0

20

27302

20 x 0,5

12,0

173,0

275,0

20

27303

24 x 0,5

13,2

256,0

337,0

20

27304

25 x 0,5

13,7

250,0

351,0

20

27305

1 x 0,75

4,0

19,0

41,0

19

27306

2 x 0,75

5,8

38,0

59,0

19

27307

3 x 0,75

6,3

50,0

66,0

19

27308

4 x 0,75

6,8

57,0

77,0

19

27309

5 x 0,75

7,4

70,0

93,0

19

27310

6 x 0,75

8,2

87,0

113,0

19

27311

7 x 0,75

8,2

96,0

130,0

19

27312

8 x 0,75

9,7

110,0

145,0

19

27313

10 x 0,75

10,3

140,0

180,0

19

27314

12 x 0,75

10,5

151,0

202,0

19

27315

14 x 0,75

11,3

167,0

225,0

19

27316

16 x 0,75

11,9

183,0

275,0

19

27317

18 x 0,75

12,7

207,0

292,0

19

27318

19 x 0,75

12,7

221,0

322,0

19

27319

20 x 0,75

13,6

238,0

362,0

19

27320

24 x 0,75

14,9

270,0

435,0

19

27321

25 x 0,75

15,0

278,0

415,0

19