NANOFLEX® HC*500-C

EMC-preferred type, cut-resistant, screened, no inner sheath, meter marking

Logo Image
Produktfoto
Technical data
  • Special PUR sheated cable
    adapted to DIN VDE 0285-525-1 /
    DIN EN 50525-1
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage 3000 V
  • Breakdown voltage min. 6000 V
  • Insulation resistance
    Min. 20 MOhm x km
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Separating foil
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of special full-polyurethane
    compound type TMPU to
    DIN EN 50363-10-2
  • Sheath colour: light grey (RAL 7035)
  • With meter marking
Properties
  • Resistant to UV radiation, Oxygen,
    Ozone, Hydrolysis, Microbes
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • Good cleaning properties
  • Resistent to all standard detergents
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    NANOFLEX® HC 500
  • *Hygienic Cable
Application
Screened special PUR cable for the food and beverage industry; outer sheath with antimicrobial properties increases process reliability in all applications in which food and beverages are processed unpacked and unsealed, e. g. processing of dairy products, meat, fish; production of convenience foods, brewery and beverage industry.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

27105

2 x 0,5

5,7

35,0

47,0

20

27107

3 G 0,5

5,9

42,0

57,0

20

27106

3 x 0,5

5,9

42,0

57,0

20

27108

4 G 0,5

6,4

47,0

60,0

20

27109

4 x 0,5

6,4

47,0

60,0

20

27110

5 x 0,5

6,9

56,0

75,0

20

27111

5 G 0,5

6,9

56,0

75,0

20

27112

7 G 0,5

7,6

69,0

97,0

20

27113

7 x 0,5

7,6

69,0

97,0

20

27114

10 G 0,5

9,6

94,0

133,0

20

27115

12 G 0,5

9,7

108,0

158,0

20

27116

18 G 0,5

11,5

145,0

218,0

20

27117

25 G 0,5

13,7

240,0

315,0

20

27118

2 x 0,75

6,1

40,0

60,0

19

27119

3 x 0,75

6,3

52,0

67,0

19

27120

3 G 0,75

6,3

52,0

67,0

19

27121

4 G 0,75

6,8

60,0

76,0

19

27122

4 x 0,75

6,8

60,0

76,0

19

27123

5 x 0,75

7,4

71,0

92,0

19

27124

5 G 0,75

7,4

71,0

92,0

19

27125

7 G 0,75

8,2

91,0

131,0

19

27126

7 x 0,75

8,2

91,0

131,0

19

27127

10 G 0,75

10,3

137,0

180,0

19

27128

12 G 0,75

10,5

142,0

204,0

19

27129

18 G 0,75

12,7

212,0

290,0

19

27130

25 G 0,75

15,0

281,0

413,0

19

27131

2 x 1

6,4

50,0

66,0

18

27132

3 G 1

6,7

60,0

82,0

18

27133

3 x 1

6,7

60,0

82,0

18

27134

4 x 1

7,2

71,0

100,0

18

27135

4 G 1

7,2

71,0

100,0

18

27136

5 x 1

8,0

88,0

128,0

18

27137

5 G 1

8,0

88,0

128,0

18

27138

7 x 1

8,7

111,0

157,0

18

27139

7 G 1

8,7

111,0

157,0

18

27140

10 G 1

11,2

150,0

230,0

18

27141

12 G 1

11,4

184,0

262,0

18

27142

18 G 1

13,6

260,0

381,0

18

27143

25 G 1

16,2

349,0

535,0

18

27144

2 x 1,5

7,0

63,0

87,0

16

27145

3 x 1,5

7,4

80,0

102,0

16

27146

3 G 1,5

7,4

80,0

102,0

16

27147

4 x 1,5

8,1

97,0

127,0

16

27148

4 G 1,5

8,1

97,0

127,0

16

27149

5 x 1,5

9,0

119,0

159,0

16

27150

5 G 1,5

9,0

119,0

159,0

16

27151

7 x 1,5

9,8

147,0

207,0

16

27152

7 G 1,5

9,8

147,0

207,0

16

27153

12 G 1,5

12,8

267,0

340,0

16

27154

18 G 1,5

15,6

374,0

480,0

16

27155

25 G 1,5

18,4

526,0

704,0

16

27156

2 x 2,5

8,4

96,0

131,0

14

27157

3 G 2,5

8,8

144,0

168,0

14

27158

4 G 2,5

9,8

148,0

194,0

14

27159

5 G 2,5

10,8

181,0

222,0

14

27160

7 G 2,5

11,9

255,0

345,0

14

27161

12 G 2,5

15,8

441,0

570,0

14

27162

4 G 4

11,6

230,0

310,0

12

27163

5 G 4

12,8

273,0

386,0

12