TROMMPUR®

PUR trailing and control cable, halogen-free

Logo Image
Produktfoto
Technical data
  • Special PUR insulation and sheath
    adapted to DIN VDE 0250
  • Strain bearing support strand
  • Temperature range
    -40°C to +80°C
    (up to +100°C for short periods)
  • Nominal voltage
    up to 1 mm² U0/U 300/500 V
    from 1,5 mm² U0/U 450/750 V
  • Test voltage
    up to 1 mm² = 2000 V
    from 1,5 mm² = 2500 V
  • Breakdown voltage
    up to 1 mm² = 4000 V
    from 1,5 mm² = 5000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    10x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.6 col.4, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Core insulation of special PUR
  • Support core
  • Core identification to DIN VDE 0293
    (flexible cables)
  • Cores stranded in layers with
    optimal lay length
  • Core wrapping with fleece
  • Support braiding of synthetic fibres
  • Outer sheath of halogen-free PUR
  • Sheath colour: orange
Properties
  • High flexibility at low temperatures
  • Usable for foodstuffs
  • Abrasion and tear resistant
  • Loadable under torsional stress
Resistant to
  • Oils and fats
  • Non-alcoholic fuels and kerosene
  • Atmospheric influences
  • UV-radiation
  • Oxygen and ozone
  • Microbes and rotting
  • Sea and waste water
  • Vibrations
Note
  • G = with green-yellow conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
TROMMPUR® has taken the development of the neoprene type cables one step further. It is a robust, all-weather cable, halogen-free, tear and abrasion resistant and suitable for use in drag-chains, in ship docks, on building sites, for conveyor systems, in mining, for tunnels and roadbuilding. For the connecting the ski lift terminal positions to the control unit, surveillance of the joining rods in ski lift cables, as feeder cables for very high currents as for example in pump engineering, mining, locomotive and rail-carriage construction, for oil rig platforms, emergency power generators etc.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

Breaking strain

ca. kp

AWG-No.

26035

14 G 0,75

16,5

154,0

320,0

250

19

26036

12 G 1

17,5

115,0

300,0

500

18

26037

18 G 1

23,0

173,0

480,0

500

18

26038

3 G 1,5

9,5

43,0

110,0

200

16

26039

5 G 1,5

12,5

72,0

220,0

200

16

26040

7 G 1,5

15,5

101,0

270,0

250

16

26041

12 G 1,5

21,0

173,0

450,0

750

16

26042

18 G 1,5

27,0

259,0

620,0

750

16

26043

24 G 1,5

30,0

346,0

850,0

750

16

26044

30 G 1,5

34,0

533,0

1100,0

750

16

26045

42 G 1,5

40,0

605,0

1600,0

750

16

26046

4 G 2,5

14,0

96,0

250,0

200

14

26047

5 G 2,5

15,0

120,0

280,0

250

14

26048

7 G 2,5

18,0

168,0

360,0

300

14

26049

12 G 2,5

25,0

288,0

740,0

750

14

26050

24 G 2,5

36,0

576,0

1400,0

750

14

26051

30 G 2,5

40,0

864,0

1740,0

750

14

26052

36 G 2,5

44,0

998,0

2050,0

750

14

26053

7 G 4

22,0

269,0

600,0

500

12

26054

4 G 10

22,0

384,0

650,0

500

8

26055

4 G 16

27,0

614,0

1100,0

500

6

26059

5 G 16

34,0

768,0

1600,0

750

6

26056

4 G 25

30,0

960,0

1600,0

500

4

26057

4 G 35

36,0

1344,0

2050,0

1000

2

26058

4 G 50

42,0

1920,0

2800,0

1000

1