BIOFLEX-500®-JZ-C

Bio-fuel resistant, abrasion resistant, recyclable environment friendly, bio-oil resistant1), Cu-screened, EMC-preferred type, meter marking

Produktfoto
Technical data
  • Bio-oil resistant, abrasion resistant special
    control cable in adapted to
    DIN VDE 0285-525-1 / DIN EN 50525-1
  • Temperature range
    flexing -20°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage 3000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 20x cable Ø
    fixed installation 6x cable Ø
  • Radiation resistance
    up to 100x106cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insualtion of special polymer
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Special inner sheath
  • Tinned copper braided screen,
    approx. 85% coverage
  • Core wrapping of fleece
    guarantees easy cable stripping
  • Outer sheath of special
    polymer compound
  • Sheath colour: dark green
  • With meter marking
Properties
  • Resistant to
    Bio-fuel (diesel and petrol), highly resistant
    to biologically decomposable oils, Oxygene,
    Ozone, Hydrolysis and Microbes
  • Low adhesion
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor (OZ)
  • 1) For the critical applications we advise for
    consultation.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • unscreened analogue type:
    BIOFLEX-500®-JZ
Application
HELUKABEL® BIOFLEX-500®-JZ-C is an extremely robust control cable with high abrasion and tear resistant properties. Due to its high resistance to Bio-fuel, Bio-oil and coolant emulsions. It is especially suited for use in the machine, tool making and plant industries as well as in the steel industry for difficult and problem areas. The inner sheaths of those cables raise the mecanical stress. The high flexibility of this cable type makes it quick and easy to install. Suitable for outdoor lying. These screened cables are particularly suitable for the interference-free transmission in instrumentation and control engineering applications (electromagnetic compatibility). 1) For the critical applications we advise for consultation.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

25691

2 x 0,5

6,6

41,0

68,0

20

25692

3 G 0,5

7,1

45,0

84,0

20

25693

4 G 0,5

7,6

54,0

95,0

20

25694

5 G 0,5

8,2

66,0

107,0

20

25695

7 G 0,5

9,4

79,0

135,0

20

25696

10 G 0,5

11,2

107,0

170,0

20

25697

12 G 0,5

11,3

137,0

195,0

20

25698

14 G 0,5

11,9

142,0

222,0

20

25699

18 G 0,5

12,9

156,0

278,0

20

25700

25 G 0,5

15,9

250,0

406,0

20

25701

2 x 0,75

7,2

46,0

88,0

19

25702

3 G 0,75

7,7

57,0

98,0

19

25703

4 G 0,75

8,2

63,0

112,0

19

25704

5 G 0,75

8,8

76,0

130,0

19

25705

7 G 0,75

10,1

100,0

185,0

19

25706

10 G 0,75

12,2

140,0

270,0

19

25707

12 G 0,75

12,3

175,0

294,0

19

25708

14 G 0,75

13,0

190,0

317,0

19

25709

18 G 0,75

14,6

240,0

357,0

19

25710

25 G 0,75

17,8

306,0

510,0

19

25711

41 G 0,75

21,5

403,0

951,0

19

25712

42 G 0,75

22,0

410,0

975,0

19

25713

2 x 1

8,1

54,0

98,0

18

25714

3 G 1

8,5

64,0

102,0

18

25715

4 G 1

9,0

76,0

145,0

18

25716

5 G 1

9,9

89,0

170,0

18

25717

7 G 1

11,6

114,0

220,0

18

25718

10 G 1

14,0

156,0

330,0

18

25719

12 G 1

14,4

186,0

350,0

18

25720

14 G 1

15,0

198,0

402,0

18

25721

18 G 1

17,0

284,0

515,0

18

25722

25 G 1

20,6

387,0

690,0

18

25723

41 G 1

25,0

578,0

1070,0

18

25724

42 G 1

25,5

590,0

1096,0

18

25725

2 x 1,5

8,5

64,0

130,0

16

25726

3 G 1,5

8,9

82,0

152,0

16

25727

4 G 1,5

9,7

99,0

167,0

16

25728

5 G 1,5

10,8

123,0

203,0

16

25729

7 G 1,5

12,5

148,0

305,0

16

25730

10 G 1,5

15,1

198,0

422,0

16

25731

12 G 1,5

15,5

274,0

435,0

16

25732

14 G 1,5

16,1

294,0

480,0

16

25733

18 G 1,5

18,6

386,0

642,0

16

25734

25 G 1,5

22,1

531,0

803,0

16

25735

41 G 1,5

27,2

840,0

1360,0

16

25736

42 G 1,5

27,5

890,0

1375,0

16

25737

2 x 2,5

10,6

110,0

180,0

14

25738

3 G 2,5

11,1

148,0

215,0

14

25739

4 G 2,5

12,1

169,0

268,0

14

25740

5 G 2,5

13,2

220,0

349,0

14

25741

7 G 2,5

15,9

284,0

406,0

14

25742

12 G 2,5

19,5

470,0

720,0

14

25743

2 x 4

12,6

124,0

300,0

12

25744

3 G 4

13,4

178,0

340,0

12

25745

4 G 4

15,0

234,0

408,0

12

25746

5 G 4

16,4

284,0

504,0

12

25747

3 G 6

15,2

245,0

453,0

10

25748

4 G 6

17,0

316,0

560,0

10

25749

5 G 6

18,6

442,0

700,0

10

25750

3 G 10

19,5

367,0

750,0

8

25751

4 G 10

21,5

549,0

1023,0

8

25752

5 G 10

23,9

604,0

1114,0

8

25753

4 G 16

24,6

807,0

1385,0

6

25754

5 G 16

27,3

940,0

1550,0

6

25755

4 G 25

30,6

1169,0

1894,0

4

25756

4 G 35

36,9

1680,0

2395,0

2

25757

4 G 50

41,3

2370,0

3312,0

1

25758

4 G 70

48,8

3257,0

4605,0

2/0

25759

4 G 95

61,8

4060,0

6055,0

3/0

25760

4 G 120

65,7

5231,0

7318,0

4/0