NEOPREN

flexible, colour or number coded with support organ

Logo Image
Produktfoto
Technical data
  • Special rubber cable
    adapted to DIN VDE 0250
  • Temperature range
    flexing -25°C to +60°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    3000 V
  • Minimum bending radius
    for continuous bending without
    forced guiding operation 12,5x cable Ø
    for flexing with
    forced guiding operation 20x cable Ø
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.6 col.4, extra fine wire,
    BS 6360 cl.6, IEC 60228 cl.6
  • Core insulation of rubber
  • Core identification to DIN VDE 0293-308
    - up to 5 cores coloured
    - from 6 cores, black with continuous
       white numbering
  • GN-YE conductor, 3 cores and above
  • Cores stranded in layers with
    optimal lay length
  • Support organ (hemp or sisal-string etc.)
    and/or taping with load carrying thread as
    construction permits
  • Outer sheath of special rubber
  • Sheath colour: black
Properties
  • Extensively oil, flat and alkali resistant
  • Flame retardant
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Not suitable for a winding up and an
    unwinding on spring or motor cable reels.
  • Break resistance must be taken into
    consideration.
  • By the assembly the cables must be
    installed without torsion.
  • The mobility of the stranded core is
    not be affected by using of clamps.
  • The occuring pulling forces are to be
    carried by the support organ.
Application
As robust and weather resistant cable for machines, equipment and appliances, which are constantly exposed to the outdoor weather conditions (e. g. building machinery, conveyor and hoist systems, dry docks etc.). They are ideal for use as control cable in trailing cables. They are also suitable in dry, damp and wet rooms and in open air for wall- and push-button panels and as power cable.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Tensile
strength
of susp.
strand in N

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

25001

2 x 1

7,5

300

19,0

90,0

18

25002

3 G 1

8,5

150

29,0

111,0

18

25003

4 G 1

9,7

300

38,0

141,0

18

25004

5 G 1

11,5

300

48,0

170,0

18

25005

6 G 1

13,4

-

58,0

187,0

18

25006

7 G 1

13,8

2290

67,0

204,0

18

25007

9 G 1

15,8

2890

86,0

274,0

18

25008

12 G 1

17,5

6740

115,0

389,0

18

25009

16 G 1

19,2

570

154,0

432,0

18

25010

18 G 1

21,5

960

173,0

471,0

18

25011

19 G 1

22,0

-

182,0

565,0

18

25012

20 G 1

22,4

600

192,0

590,0

18

25013

24 G 1

23,6

2890

230,0

650,0

18

25074

30 G 1

24,6

-

290,0

785,0

18

25014

36 G 1

29,0

960

346,0

910,0

18

25015

37 G 1

30,5

-

355,0

936,0

18

25016

48 G 1

31,4

1440

461,0

1244,0

18

25017

50 G 1

32,6

-

480,0

1296,0

18

25018

54 G 1

32,9

2500

518,0

1399,0

18

25019

61 G 1

37,2

2290

586,0

1495,0

18

25020

2 x 1,5

8,5

300

29,0

95,0

16

25021

3 G 1,5

9,3

150

43,0

113,0

16

25022

4 G 1,5

10,5

570

58,0

150,0

16

25023

5 G 1,5

12,5

870

72,0

180,0

16

25024

6 G 1,5

14,3

-

86,0

245,0

16

25025

7 G 1,5

14,8

2600

101,0

309,0

16

25026

8 G 1,5

15,8

3460

115,0

333,0

16

25027

9 G 1,5

17,7

3850

130,0

360,0

16

25028

10 G 1,5

18,5

450

144,0

405,0

16

25029

11 G 1,5

20,1

-

158,0

458,0

16

25030

12 G 1,5

21,6

7710

173,0

516,0

16

25031

13 G 1,5

22,1

-

187,0

571,0

16

25032

15 G 1,5

22,8

680

216,0

590,0

16

25033

18 G 1,5

23,6

960

259,0

620,0

16

25034

19 G 1,5

24,1

860

274,0

670,0

16

25035

24 G 1,5

27,0

3850

346,0

817,0

16

25036

37 G 1,5

31,0

-

533,0

1220,0

16

25037

42 G 1,5

33,0

3460

605,0

1380,0

16

25038

48 G 1,5

34,9

-

691,0

1510,0

16

25039

50 G 1,5

36,7

-

720,0

1642,0

16

25040

61 G 1,5

41,8

-

878,0

1950,0

16

25041

2 x 2,5

10,0

300

48,0

142,0

14

25042

3 G 2,5

10,5

300

72,0

172,0

14

25043

4 G 2,5

11,6

570

96,0

210,0

14

25044

5 G 2,5

12,9

380

120,0

255,0

14

25045

6 G 2,5

14,5

-

144,0

318,0

14

25046

7 G 2,5

16,2

3460

168,0

383,0

14

25075

8 G 2,5

16,8

3850

192,0

450,0

14

25047

9 G 2,5

21,5

680

216,0

541,0

14

25048

11 G 2,5

23,3

-

264,0

638,0

14

25049

12 G 2,5

25,4

6060

288,0

690,0

14

25050

16 G 2,5

24,4

-

383,0

813,0

14

25051

18 G 2,5

26,3

2290

432,0

891,0

14

25052

19 G 2,5

27,5

-

456,0

946,0

14

25053

24 G 2,5

30,5

6060

576,0

1221,0

14

25054

36 G 2,5

33,3

-

864,0

1737,0

14

25055

37 G 2,5

40,8

2500

888,0

1784,0

14

25056

48 G 2,5

41,9

-

1152,0

2500,0

14

25057

50 G 2,5

43,3

-

1200,0

2630,0

14

25058

61 G 2,5

49,3

-

1464,0

8100,0

14

25059

3 G 4

13,6

-

115,0

372,0

12

25060

4 G 4

15,0

1000

154,0

407,0

12

25061

5 G 4

17,1

600

192,0

432,0

12

25062

7 G 4

21,5

-

269,0

495,0

12

25063

3 G 6

13,9

-

173,0

380,0

10

25064

4 G 6

15,2

1000

230,0

445,0

10

25065

5 G 6

19,2

900

288,0

569,0

10

25066

7 G 6

21,1

-

403,0

702,0

10

25067

3 G 10

18,1

-

288,0

530,0

8

25068

4 G 10

20,6

1200

384,0

724,0

8

25069

5 G 10

22,6

1500

480,0

923,0

8

25070

7 G 10

27,4

-

672,0

1288,0

8

25071

3 G 16

21,3

-

461,0

865,0

6

25072

4 G 16

25,2

1920

614,0

1028,0

6

25073

5 G 16

26,5

2400

768,0

1260,0

6