MULTISPEED® 500-C-PVC UL/CSA

high flexible, safety against high bending in drag chain systems, oil resistant, low torsion, screened, EMC-preferred type, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special drag chain cables for high
    mechanical stress in adapted to
    DIN VDE 0285-525-2-51/
    DIN EN 50525-2-51
    and UL Std.758 AWM Style 21179
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -30°C to +80°C
  • Nominal voltage
    VDE U0/U 300/500 V
    UL 600 V
  • Test voltage
    3000 V
  • Insulation resistance
    min. 100 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, fine wire,
    Unilay with short lay length
  • Core insulation of Special PP
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
  • Stranding:
    < 7 cores: cores stranded in a layer with
    optimal lay length around a filler as per
    construction
    ≥ 7 cores: cores stranded with optimal
    lay length to bunch-construction with
    low torsion strength, optimal selected
    short lay length around a filler
  • Special PVC inner sheath YM2 gusset-filling
    extruded, grey (RAL 7001)
  • Braid of tinned copper wires, minimum
    coverage 85% max. with optimal braiding
    pitch
  • Outer sheath of special PVC
    especially fatigue resistant
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Low adhesion
  • Ozon and UV resistant
  • High property of alternating bending
    strength
  • Longer service life due to low
    friction resistance
  • Better chemical resistance
  • Higher stability
  • Higher economical solution
  • Reduced Ø, therefore less moving masses
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers

Tests

  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2 /
    UL VW-1 / CSA FT1
  • Oil resistant acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    MULTISPEED® 500-PVC UL/CSA
Application
For permanently use on long distances, and high or low speeds. These high flexible PVC control cables are suitable for shift- and bending stresses in machines and machine tool constructions. These are installed in dry, moist rooms and in open air with free movement without tensile stress or forced movements. These screened cables are particularly suitable for the interference-free transmission in instrumentation and control engineering applications. For applications which go beyond standard solutions we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations".
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

24335

2 x 0,5

20

6,6

30,0

88,0

24336

3 G 0,5

20

6,9

36,0

101,0

24337

4 G 0,5

20

7,3

42,0

116,0

24338

5 G 0,5

20

7,8

48,0

146,0

24339

7 G 0,5

20

11,3

64,0

181,0

24340

9 G 0,5

20

11,4

80,0

219,0

24341

12 G 0,5

20

12,6

105,0

271,0

24342

18 G 0,5

20

15,0

137,0

374,0

24343

25 G 0,5

20

17,1

210,0

542,0

24344

2 x 0,75

19

6,8

40,0

96,0

24345

3 G 0,75

19

7,4

48,0

111,0

24346

4 G 0,75

19

8,0

55,0

140,0

24347

5 G 0,75

19

8,5

66,0

161,0

24348

7 G 0,75

19

12,9

85,0

227,0

24349

12 G 0,75

19

14,4

135,0

317,0

24350

18 G 0,75

19

17,5

190,0

486,0

24351

25 G 0,75

19

19,9

275,0

651,0

24352

3 G 1

18

7,7

59,0

131,0

24353

4 G 1

18

8,3

70,0

164,0

24354

5 G 1

18

9,1

84,0

198,0

24355

7 G 1

18

14,0

106,0

252,0

24356

12 G 1

18

15,0

174,0

410,0

24357

18 G 1

18

18,7

240,0

550,0

24358

25 G 1

18

21,2

332,0

756,0

24359

3 G 1,5

16

8,6

75,0

166,0

24360

4 G 1,5

16

9,4

90,0

199,0

24361

5 G 1,5

16

10,4

108,0

229,0

24362

7 G 1,5

16

16,0

157,0

304,0

24363

12 G 1,5

16

17,6

240,0

502,0

24364

18 G 1,5

16

21,3

355,0

709,0

24365

25 G 1,5

16

24,8

448,0

939,0

24366

4 G 2,5

14

11,3

134,0

270,0

24367

5 G 2,5

14

12,3

175,0

335,0