SiHF  UL/CSA

halogen-free, 150°C, 600 V, two-approvals silicone multicore cable

Logo Image Logo Image
Produktfoto
Technical data
  • Special silicone multicore cable with higher
    heat-resistance range to UL Style 4476
    and CSA AWM II A/B
  • Temperature range
    VDE -60°C to +180°C
    (up to +220°C for short time)
    UL/CSA -50°C to +150°C
  • Nominal voltage
    VDE U0/U 300/500 V
    UL/CSA 600 V
  • Test voltage
    2000 V
  • Breakdown voltage
    min. 5000 V
  • Insulation resistance
    min. 200 MOhm x km
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 20x106 cJ/kg (up to 20 Mrad)
Cable structure
  • Tinned copper conductor to DIN VDE 0295
    cl.5, BS 6360 cl.5 and IEC 60228 cl.5
  • Core insulation of silicone
  • Core identification to DIN VDE 0293-308
    colour coded or black cores with
    continuous white numbering
  • For 2-cores brown, blue
  • Cores stranded in layers with
    optimal lay length
  • GN-YE conductor, 3 cores and above
  • Outer sheath of silicone
  • Sheath colour: black
Properties
  • Advantages
    Hardly changes of dielectric strength and
    the insulation resistance also at high
    temperatures, high ignition or flash point,
    in case of fire, forms an insulating layer of
    SiO2
  • Resistant to
    High molecular oils, fats from vegetables
    and animals, alcohols, plasticizers and
    clophenes, diluted acids, lyes and salt
    dissolution, oxidation substances, tropical
    influences and weather, lake water, oxygen
    and UV
  • For laying as a fixed installation only in open
    or ventilated pipe systems as well as in
    ducts. Otherwise the mechanical properties
    of the silicone are reduced by the enclosed
    air at temperatures exceeding 90°C.

Tests

  • Halogen-free acc. to
    DIN VDE 0482-267 /
    DIN EN 50267-2-1 / IEC 60754-1
  • Behaviour in fire
    no flame propagation acc. to
    DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2 /
    CSA FT1
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor
  • Screened analogue type:
    SiHF-C-Si  UL/CSA
Application
UL-CSA approved Silicone cables were evolved for use wherever insulation is subjected to extreme temperature changes. They are heat-resistant for permanent temperature up to +180°C, for short time operation up to +220°C. The good performance of the environmental resistant properties means that silicone cables can be used at temperatures down to -60°C. Silicone cables are halogen-free cables and are especially suited for installation in power stations. They have also found their uses in the steel producing industries, aviation industry, ship building as well as in ceramic, glass and cement factories. Due to elastical characteristic of core insulations, these are used as flexible connection cable.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

23214

2 x 0,5

20

7,7

9,6

73,0

23215

3 G 0,5

20

8,1

14,4

82,0

23216

4 G 0,5

20

8,8

19,2

98,0

23217

5 G 0,5

20

9,4

24,0

120,0

23218

6 G 0,5

20

10,4

28,8

131,0

23219

7 G 0,5

20

10,4

33,6

140,0

23220

8 G 0,5

20

10,8

38,4

183,0

23221

10 G 0,5

20

12,8

48,0

201,0

23222

12 G 0,5

20

13,4

57,6

241,0

23223

16 G 0,5

20

13,9

76,8

269,0

23224

18 G 0,5

20

14,4

86,4

311,0

23225

25 G 0,5

20

16,8

120,0

401,0

23226

2 x 1

18

8,2

19,2

88,0

23227

3 G 1

18

9,0

28,2

111,0

23228

4 G 1

18

10,0

38,4

130,0

23229

5 G 1

18

10,6

48,0

161,0

23230

6 G 1

18

11,4

57,6

182,0

23231

7 G 1

18

11,4

67,2

198,0

23232

8 G 1

18

12,4

76,8

251,0

24010

9 G 1

18

13,2

86,0

277,0

23233

10 G 1

18

13,2

96,0

304,0

23234

12 G 1

18

14,4

115,2

343,0

23235

16 G 1

18

15,7

153,6

441,0

23236

18 G 1

18

16,6

172,8

492,0

23237

25 G 1

18

19,1

240,0

617,0

23238

2 x 1,5

16

9,1

28,8

117,0

23239

3 G 1,5

16

9,6

43,2

131,0

23240

4 G 1,5

16

10,6

57,6

166,0

23241

5 G 1,5

16

11,4

72,0

198,0

23242

6 G 1,5

16

12,4

86,4

240,0

23243

7 G 1,5

16

12,4

100,8

261,0

23244

8 G 1,5

16

13,9

115,2

298,0

23245

10 G 1,5

16

16,1

144,0

359,0

23246

12 G 1,5

16

16,6

172,6

431,0

23247

14 G 1,5

16

18,0

201,6

520,0

23248

16 G 1,5

16

20,0

230,4

569,0

23249

18 G 1,5

16

20,9

259,2

652,0

23250

20 G 1,5

16

21,8

288,0

724,0

23251

25 G 1,5

16

24,0

345,6

925,0

23252

41 G 1,5

16

29,2

590,4

1440,0

23253

2 x 2,5

14

9,8

48,0

141,0

23254

3 G 2,5

14

10,4

72,0

174,0

23255

4 G 2,5

14

11,6

96,0

217,0

23256

5 G 2,5

14

12,4

120,0

271,0

23257

6 G 2,5

14

13,6

144,0

314,0

23258

7 G 2,5

14

13,6

168,0

331,0

23259

8 G 2,5

14

14,9

192,0

404,0

23260

10 G 2,5

14

17,2

240,0

495,0

23261

12 G 2,5

14

21,0

288,0

554,0

23262

16 G 2,5

14

22,6

384,0

725,0

23263

18 G 2,5

14

24,0

432,0

838,0

23264

25 G 2,5

14

28,8

600,0

1108,0

23265

2 x 4

12

10,9

76,8

190,0

23266

3 G 4

12

11,8

115,2

241,0

23267

4 G 4

12

12,9

153,6

304,0

23268

5 G 4

12

14,5

192,0

384,0

23269

7 G 4

12

17,8

268,8

527,0

23270

2 x 6

10

14,4

115,2

284,0

23271

3 G 6

10

15,1

172,8

392,0

23272

4 G 6

10

16,4

230,4

492,0

23273

5 G 6

10

18,2

288,0

610,0

23274

7 G 6

10

21,1

403,2

681,0

23275

2 x 10

8

18,0

192,0

405,0

23276

3 G 10

8

18,9

288,0

620,0

23277

4 G 10

8

20,0

384,0

741,0

23278

5 G 10

8

22,1

480,0

914,0

23279

7 G 10

8

24,9

672,0

1164,0

23280

2 x 16

6

20,9

307,2

441,0

23281

3 G 16

6

22,8

460,8

501,0

23282

4 G 16

6

24,9

614,4

623,0

23283

5 G 16

6

26,9

768,0

971,0

23284

7 G 16

6

28,1

1075,3

1690,0

23285

2 x 25

4

25,1

480,0

711,0

23286

3 G 25

4

27,0

720,0

1210,0

23287

4 G 25

4

32,1

960,0

1524,0

23288

2 x 35

2

28,7

672,0

1140,0

23289

3 G 35

2

30,6

1008,0

1523,0

23290

4 G 35

2

32,9

1344,0

2217,0