PAAR-TRONIC-CY-CY (LiYCY-CY)

EMC-preffered type, meter marking

Logo Image
Produktfoto
Technical data
  • Special PVC data transmission cable
    adapted to DIN VDE 0812 and 0814
  • Temperature range
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Operating peak voltage
    (not for heavy current installation purposes)
    0,14 mm² = max. 350 V
    ≥ 0,25 mm² = max. 500 V
  • Test voltage
    0,14 mm² = 1200 V
    ≥ 0,25 mm² = 2000 V
  • Breakdown voltage
    0.14 mm² = 2400 V
    ≥ 0.25 mm² = 4000 V
  • Mutual capacitance
    core/core
    0,14 mm² = 147 pF/m
    0,25 mm² = 152,5 pF/m
    core/screen
    0,14 mm² = 147 pF/m
    0,25 mm² = 263 pF/m
  • Impedance
    0,14 mm² = 536 Ohm/1 kHz/20°C
    0,25 mm² = 396 Ohm/1 kHz/20°C
  • Coupling 250 pF/100 m/1 kHz
  • Screen resistance
    0,14 mm² = 36 Ohm/km
    0,25 mm² = 18 Ohm/km
  • Attenuation
    0,14 mm² = 3,6 dB/1 kHz/km
    0,25 mm² = 2,2 dB/1 kHz/km
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 12x cable Ø
    fixed installation 6x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper, fine wire conductors, to
    DIN VDE 0295 cl.5
  • Conductor construction:
    0,14 mm² = 18x0,1 mm
    0,25 mm² = 14x0,15 mm
    0,34 mm² = 7x0,25 mm
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification (pair) to DIN 47100
  • Cores stranded in pairs with
    optimal lay-length
  • Pairs screened individually, tinned copper,
    coverage approx. 85%
  • Special PVC coating over individual screened
    pairs all pairs-CY stranded together
  • Foil wrapping
  • Overall braid-screening, tinned copper
    coverage approx. 85%
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour grey (RAL 7001)
  • with meter marking
Properties
  • Extensively oil resistant, oil-/ chemical
    Resistance - see table Technical
    Informations
  • The materials used in manufacture are
    cadmium-free and contain no silicone
    and free from substances harmful to
    the wetting properties of lacquers

Tests

  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • As of 0.75 mm² cross-sec. see type
    EDV-PiMF-CY.
  • AWG sizes are approximate equivalent
    values. The actual cross-section is in mm².
Application
As a control and signal cable in electronics, instrumentation and control technology. Interference free transmission of data signals from peripheral devices to information storage. Excellent connecting cable for mixing console, studio equipment, measuring and control technology. Reliable in process control, in machining centers and safety engineering systems. These cables with copper screening are suitable for interference free data and signal transmission in the measurement, control and regulation technology.
EMC = Electromagnetic compatibillity
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

21065

2 x 2 x 0,14

7,6

31,0

95,0

26

21066

3 x 2 x 0,14

8,4

34,0

105,0

26

21067

4 x 2 x 0,14

9,9

45,0

140,0

26

21068

5 x 2 x 0,14

10,4

58,0

160,0

26

21069

6 x 2 x 0,14

11,0

67,0

185,0

26

21070

7 x 2 x 0,14

11,0

78,0

230,0

26

21071

8 x 2 x 0,14

12,0

97,0

245,0

26

21072

9 x 2 x 0,14

13,0

101,0

280,0

26

21073

10 x 2 x 0,14

14,1

108,0

325,0

26

21074

12 x 2 x 0,14

15,2

134,0

380,0

26

21075

16 x 2 x 0,14

16,7

179,0

440,0

26

21076

20 x 2 x 0,14

18,4

225,0

520,0

26

21077

2 x 2 x 0,25

8,6

62,0

125,0

24

21078

3 x 2 x 0,25

9,3

78,2

140,0

24

21079

4 x 2 x 0,25

10,4

124,1

205,0

24

21080

5 x 2 x 0,25

12,1

137,6

230,0

24

21081

6 x 2 x 0,25

13,9

148,1

275,0

24

21082

7 x 2 x 0,25

13,9

159,1

295,0

24

21083

8 x 2 x 0,25

14,2

178,7

330,0

24

21084

10 x 2 x 0,25

15,9

213,9

420,0

24

21085

12 x 2 x 0,25

17,0

238,3

465,0

24

21086

16 x 2 x 0,25

19,8

291,4

590,0

24

21087

20 x 2 x 0,25

21,2

325,0

620,0

24

21088

24 x 2 x 0,25

24,0

367,5

690,0

24

21089

32 x 2 x 0,25

26,5

588,0

785,0

24

21090

48 x 2 x 0,25

31,6

840,5

970,0

24

21091

2 x 2 x 0,34

9,5

73,1

139,0

22

21092

3 x 2 x 0,34

10,5

88,1

157,0

22

21093

4 x 2 x 0,34

11,3

137,2

213,0

22

21094

6 x 2 x 0,34

13,9

174,8

308,0

22

21095

8 x 2 x 0,34

15,4

247,2

385,0

22

21096

10 x 2 x 0,34

17,6

288,7

433,0

22

21097

12 x 2 x 0,34

18,3

321,0

495,0

22

21098

14 x 2 x 0,34

19,6

388,4

600,0

22

21099

16 x 2 x 0,34

20,9

425,5

637,0

22

21100

24 x 2 x 0,34

26,1

577,1

781,0

22

21101

2 x 2 x 0,5

10,4

83,1

143,0

20

21102

3 x 2 x 0,5

11,7

106,4

179,0

20

21103

4 x 2 x 0,5

13,1

158,0

241,0

20

21104

6 x 2 x 0,5

15,6

201,4

319,0

20

21105

8 x 2 x 0,5

16,4

311,5

441,0

20

21106

10 x 2 x 0,5

20,6

334,5

464,0

20

21107

12 x 2 x 0,5

21,5

394,1

529,0

20

21108

14 x 2 x 0,5

21,6

446,0

641,0

20

21109

16 x 2 x 0,5

23,8

501,2

694,0

20

21110

24 x 2 x 0,5

28,4

712,4

930,0

20