RE-2Y(St)Yv PiMF

Instrumentation calbe, pairs screened, reinforced outer sheath, meter marking

Logo Image
Produktfoto
Technical data
  • Special core insulation of PE
  • Conductor resistance
    0,5 mm²  max. 39,2 Ohm/km
    1,3 mm²  max. 14,2 Ohm/km
  • Temperature range
    flexing -5°C to +50°C
    fixed installation -40°C to +70°C
  • Operating peak voltage max. 300 V
    (not for heavy current installation purposes)
  • Test voltage
    core/core 2000 V
    core/screen 1000 V
  • Insulation resistance
    min. 5 GOhm x km
  • Mutual capacitance  at 800 Hz
    core/core  0.5 mm²  approx. 75 pF/m
    core/core  1.3 mm²  approx. 100 pF/m
  • Inductance
    max. 0,75 mH/km
  • Cross-talk attenuation
    min. 1,02 dB/km at 60 kHz
  • Minimum bending radius
    7,5x cable Ø
Cable structure
  • Bare copper stranded wires
    0,5 mm² = 7x0,3 mm
    1,3 mm² = 7x0,49 mm
  • Core insulation of PE
  • Cores coloured
    with number print 1/1, 2/2 etc.
    a-core = BK; b-core = WH
  • Cores twisted in pairs with optimum pitch
  • PiMF (pair in metal foil),
    PiMF structure: foil taping,
    Cu-tinned drain-wire 0,6 mm Ø,
    plastic coated alu-foil
    and foil wrapping
  • PiMFe stranded in layer,
    1 communication core 0,5 mm²,
    PE-insulated orange (communication core
    for multicore version)
  • Electrostatic screen (St) of plastics-coated
    metal foil and tinned drain-wire 0,5 mm²
    (7x0,3 mm)
  • Outer sheath of PVC, reinforced,
    black (RAL 9005) or blue (RAL 5015)
  • With meter marking
  • Wall-thickness acc. to
    DIN VDE 0816-1, table 7, col.1
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • Self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • Cop.weight including communication core
    and drain-wire.
  • Control cable with blue outer sheath, see
    Flexible Control Cables
  • With blue outer sheath for hazardous areas
    to hazard type -i- for intrinsically safe
    installation acc. to DIN EN 60079-14
    section 12.2.2 (VDE 0165-1)
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
Instrumentation cables are used in data processing and process control. The individual screening of the pairs guarantee high cross-talk attenuation. The electrostatic screen protect the screened pairs against outer electrostatic interference fields. Low level of line attenuations and low mutual capacitances enable long transmission distances and fast pulse acceleration. Instrumentation cables are suitable for fixed installations in damp locations, in open spaces and for underground laying.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm²

Sheath
colour

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

20115

2 x 2 x 0,5

black

11,0

35,0

128,0

20

20116

4 x 2 x 0,5

black

12,6

60,0

170,0

20

21535

6 x 2 x 0,5

black

14,6

82,0

215,0

20

20117

8 x 2 x 0,5

black

15,5

121,0

246,0

20

20118

10 x 2 x 0,5

black

16,8

136,0

261,0

20

20119

12 x 2 x 0,5

black

17,9

161,0

351,0

20

20120

16 x 2 x 0,5

black

19,8

212,0

430,0

20

20121

20 x 2 x 0,5

black

21,0

262,0

496,0

20

20122

24 x 2 x 0,5

black

23,4

313,0

604,0

20

20123

36 x 2 x 0,5

black

26,5

465,0

850,0

20

20124

48 x 2 x 0,5

black

29,5

616,0

1115,0

20

20133

2 x 2 x 1,3

black

12,8

68,0

184,0

-

20134

4 x 2 x 1,3

black

14,8

124,0

269,0

-

21536

6 x 2 x 1,3

black

17,3

178,0

370,0

-

20135

8 x 2 x 1,3

black

18,5

239,0

442,0

-

20136

12 x 2 x 1,3

black

21,6

353,0

593,0

-

20137

16 x 2 x 1,3

black

24,7

468,0

789,0

-

20138

24 x 2 x 1,3

black

29,8

697,0

1104,0

-

21537

2 x 2 x 0,5

blue

11,0

35,0

128,0

20

21538

4 x 2 x 0,5

blue

12,6

60,0

170,0

20

21539

6 x 2 x 0,5

blue

14,6

82,0

215,0

20

21540

8 x 2 x 0,5

blue

15,5

121,0

246,0

20

21541

10 x 2 x 0,5

blue

16,8

136,0

261,0

20

21542

12 x 2 x 0,5

blue

17,9

161,0

351,0

20

21543

16 x 2 x 0,5

blue

19,8

212,0

430,0

20

21544

20 x 2 x 0,5

blue

21,0

262,0

496,0

20

21545

24 x 2 x 0,5

blue

23,4

313,0

604,0

20

21546

36 x 2 x 0,5

blue

26,5

465,0

850,0

20

21547

48 x 2 x 0,5

blue

29,5

616,0

1115,0

20

21548

2 x 2 x 1,3

blue

12,8

68,0

184,0

-

21549

4 x 2 x 1,3

blue

14,8

124,0

269,0

-

21550

6 x 2 x 1,3

blue

17,3

178,0

370,0

-

21551

8 x 2 x 1,3

blue

18,5

239,0

442,0

-

21552

12 x 2 x 1,3

blue

21,6

353,0

593,0

-

21553

16 x 2 x 1,3

blue

24,7

468,0

789,0

-

21554

24 x 2 x 1,3

blue

29,8

697,0

1104,0

-