PAAR-CY-OZ

flexible, Cu-screened, EMC-preferred type, meter marking

Logo Image
Produktfoto
Technical data
  • Special-PVC control cable adapted
    to DIN VDE 0812, 0814
  • Temperature range 
    flexing -5°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage U0/U 300/500 V
  • Test voltage
    core/core 1200 V
    core/screen 800 V
  • Breakdown voltage min. 2400 V
  • Insulation resistance
    min. 20 MOhm x km
  • Mutual capacitance
    core/core approx. 150 nF/km
    core/screen approx. 270 nF/km
  • Inductance approx. 0,67 mH/km
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type TI2 to
    DIN VDE 0207-363-3 / DIN EN 50363-3
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • Cores stranded in pairs with
    optimal lay length
  • Pairs stranded in layers with
    optimal lay length
  • Foil wrapping
  • Tinned copper braided screen,
    approx. 85% coverage
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour grey (RAL 7032)
  • With meter marking
Properties
  • Extensively oil resistant, oil-/ chemical
    Resistance - see table Technical
    Informations
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers

Tests

  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • x = without green-yellow conductor (OZ)
  • Also available in other dimensions and
    in other sheath colours.
  • AWG sizes are approximate equivalent
    values. The actual cross-section is in mm².
Application
PAAR-CY is ideal for use as a connecting cable for all areas involving measuring, control, regulation and signal transfer as well as for use in all fields of data and impulse transmission. Especially suited for all areas of high electromagnetic activity, e. g. disturbances through parallel circuits.
EMC = Electromagnetic compatibillity
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = The product is conformed with the EC Low-Voltage Directive 2006/95/EC.
Downloads
Data sheet
Certificate of compliance

Part no.

No.pairs x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

17023

2 x 2 x 1

9,5

82,0

135,0

18

17024

3 x 2 x 1

10,0

103,0

160,0

18

17025

4 x 2 x 1

11,0

132,0

197,0

18

17026

5 x 2 x 1

12,3

161,0

253,0

18

17027

6 x 2 x 1

13,4

188,0

295,0

18

17028

8 x 2 x 1

14,7

240,0

410,0

18

17029

10 x 2 x 1

16,4

282,0

518,0

18

17030

12 x 2 x 1

18,2

324,0

601,0

18

17031

16 x 2 x 1

19,0

412,0

990,0

18

17032

20 x 2 x 1

19,8

505,0

1400,0

18

17033

25 x 2 x 1

23,5

610,0

1600,0

18

17034

2 x 2 x 1,5

11,3

112,0

168,0

16

17035

3 x 2 x 1,5

12,2

139,0

221,0

16

17036

4 x 2 x 1,5

13,5

176,0

269,0

16

17037

5 x 2 x 1,5

14,5

212,0

314,0

16

17038

6 x 2 x 1,5

17,2

255,0

550,0

16

17039

8 x 2 x 1,5

17,5

322,0

650,0

16

17040

10 x 2 x 1,5

20,1

380,0

900,0

16

17041

12 x 2 x 1,5

21,8

442,0

950,0

16

17042

16 x 2 x 1,5

25,0

572,0

1100,0

16

17043

20 x 2 x 1,5

27,0

705,0

1700,0

16

17044

25 x 2 x 1,5

29,5

862,0

1900,0

16