F-CY-OZ (LiY-CY)

flexible, Cu-screened, EMC-preferred type, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special-PVC cable adapted
    to DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Temperature range
    flexing -10°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    for 1-core (LiYDY) 1200 V
    from 2-cores U0/U 300/500 V
  • Test voltage
    core/core 4000 V
    core/screen 2000 V
  • Breakdown voltage
    min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Mutual capacitance
    acc. to different cross sections
    core/core approx. 150 pF/m
    core/screen approx. 270 pF/m
  • Coupling resistance
    max. 250 Ohm/km
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type Z 7225
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • Cores stranded in layers with
    optimal lay length
  • Foil wrapping
  • - for 1-core (LiYDY)
       copper screen of helically wound,
       approx. 85% coverage
    - from 2-cores
       tinned copper braided screening,
       approx. 85% coverage
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see "Technical Informations"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
Note
  • x = without GN-YE conductor (OZ)
  • Designation: LiYDY for 1-core cable
    (without VDE REG-No.)
  • Cleanroom qualification tested with analog
    type. Please note "cleanroom qualified"
    when ordering.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    JZ-500
Application
For flexible use with free movement without tensile stress or forced movements in dry, moist and wet rooms but not in open air, as cable in the control and regulation technology, tool and machinery, in computer systems, as well as signal line in the electronic. A stabilizing foil separator between wire bound and braid reduces the outer diameter essentially and allows smaller bending radius, lower weight etc. The disturbance free transmission of signals and impulses is ensured due to the high degree of screening. This is an ideal disturbance-free cable for the above applications.
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

16531

1 x 0,5

3,7

15,0

41,0

20

16532

2 x 0,5

5,7

35,0

45,0

20

16533

3 x 0,5

6,0

42,0

55,0

20

16534

4 x 0,5

6,5

47,0

61,0

20

16535

5 x 0,5

6,9

56,0

74,0

20

16536

6 x 0,5

7,6

67,0

89,0

20

16537

7 x 0,5

7,6

69,0

98,0

20

16538

8 x 0,5

8,4

80,0

117,0

20

16539

10 x 0,5

9,5

94,0

135,0

20

16540

12 x 0,5

9,8

108,0

157,0

20

16541

14 x 0,5

10,4

116,0

190,0

20

16542

16 x 0,5

10,9

129,0

210,0

20

16543

18 x 0,5

11,4

145,0

217,0

20

16544

20 x 0,5

12,2

172,0

240,0

20

16545

21 x 0,5

12,2

188,0

250,0

20

16546

24 x 0,5

13,7

235,0

300,0

20

16547

25 x 0,5

13,7

240,0

314,0

20

16548

30 x 0,5

14,4

295,0

360,0

20

16549

32 x 0,5

15,1

301,0

425,0

20

16550

34 x 0,5

15,6

312,0

433,0

20

16551

36 x 0,5

15,6

318,0

446,0

20

16552

40 x 0,5

16,4

343,0

475,0

20

16553

50 x 0,5

18,5

406,0

573,0

20

16554

61 x 0,5

19,6

508,0

653,0

20

16555

80 x 0,5

22,5

680,0

784,0

20

16556

100 x 0,5

25,0

804,0

995,0

20

16557

1 x 0,75

4,0

19,0

44,0

19

16558

2 x 0,75

6,2

40,0

59,0

19

16559

3 x 0,75

6,6

52,0

66,0

19

16560

4 x 0,75

7,1

60,0

77,0

19

16561

5 x 0,75

7,8

71,0

93,0

19

16562

6 x 0,75

8,4

80,0

113,0

19

16563

7 x 0,75

8,4

91,0

130,0

19

16564

8 x 0,75

9,5

110,0

145,0

19

16565

10 x 0,75

10,7

137,0

180,0

19

16566

12 x 0,75

11,1

142,0

202,0

19

16567

14 x 0,75

11,5

180,0

225,0

19

16568

16 x 0,75

12,3

200,0

275,0

19

16569

18 x 0,75

12,9

212,0

292,0

19

16570

19 x 0,75

12,9

230,0

308,0

19

16571

20 x 0,75

13,9

238,0

320,0

19

16572

21 x 0,75

13,9

246,0

378,0

19

16573

24 x 0,75

15,4

270,0

435,0

19

16574

25 x 0,75

15,4

281,0

415,0

19

16575

27 x 0,75

15,7

304,0

435,0

19

16576

30 x 0,75

16,4

320,0

450,0

19

16577

32 x 0,75

17,0

342,0

484,0

19

16578

34 x 0,75

17,8

345,0

502,0

19

16579

36 x 0,75

17,8

350,0

535,0

19

16580

37 x 0,75

17,8

361,0

592,0

19

16581

40 x 0,75

18,4

369,0

610,0

19

16582

50 x 0,75

21,0

461,0

777,0

19

16583

61 x 0,75

22,3

540,0

900,0

19

16584

80 x 0,75

25,7

711,0

1210,0

19

16585

100 x 0,75

28,5

900,0

1445,0

19

16050

1 x 1

4,1

21,0

47,0

18

16051

2 x 1

6,5

50,0

65,0

18

16052

3 x 1

6,9

60,0

81,0

18

16053

4 x 1

7,6

71,0

98,0

18

16054

5 x 1

8,2

88,0

127,0

18

16055

6 x 1

9,0

97,0

144,0

18

16056

7 x 1

9,0

111,0

158,0

18

16057

8 x 1

10,0

127,0

197,0

18

16058

10 x 1

11,3

150,0

232,0

18

16059

12 x 1

11,9

184,0

260,0

18

16060

14 x 1

12,4

196,0

302,0

18

16061

16 x 1

13,0

209,0

345,0

18

16062

18 x 1

14,0

260,0

380,0

18

16063

20 x 1

14,9

317,0

440,0

18

16064

24 x 1

16,5

320,0

495,0

18

16065

25 x 1

16,5

349,0

534,0

18

16066

28 x 1

17,6

408,0

595,0

18

16067

30 x 1

17,6

441,0

616,0

18

16068

34 x 1

19,0

486,0

741,0

18

16069

40 x 1

19,7

510,0

835,0

18

16070

50 x 1

22,4

625,0

1025,0

18

16071

61 x 1

23,8

702,0

1200,0

18

16072

80 x 1

27,4

920,0

1440,0

18

16073

100 x 1

30,6

1120,0

1610,0

18

16074

1 x 1,5

4,4

27,0

70,0

16

16075

2 x 1,5

7,1

63,0

88,0

16

16076

3 x 1,5

7,7

80,0

100,0

16

16077

4 x 1,5

8,3

97,0

126,0

16

16078

5 x 1,5

9,2

119,0

160,0

16

16079

7 x 1,5

9,9

147,0

208,0

16

16080

8 x 1,5

11,2

170,0

244,0

16

16081

10 x 1,5

12,7

193,0

316,0

16

16082

12 x 1,5

13,5

267,0

338,0

16

16083

14 x 1,5

14,1

283,0

383,0

16

16084

16 x 1,5

15,0

315,0

424,0

16

16085

18 x 1,5

15,7

374,0

479,0

16

16086

20 x 1,5

16,7

396,0

545,0

16

16087

24 x 1,5

18,5

458,0

690,0

16

16088

25 x 1,5

18,5

526,0

705,0

16

16089

28 x 1,5

19,7

541,0

810,0

16

16090

30 x 1,5

19,7

555,0

830,0

16

16091

35 x 1,5

21,3

645,0

890,0

16

16092

40 x 1,5

22,3

725,0

1060,0

16

16093

50 x 1,5

25,5

885,0

1440,0

16

16094

61 x 1,5

27,1

1100,0

1700,0

16

16095

80 x 1,5

31,1

1324,0

2000,0

16

16096

100 x 1,5

34,5

1641,0

2500,0

16

16097

1 x 2,5

5,2

39,0

50,0

14

16098

2 x 2,5

8,5

96,0

130,0

14

16099

3 x 2,5

9,2

144,0

167,0

14

16100

4 x 2,5

10,0

148,0

195,0

14

16101

5 x 2,5

11,0

181,0

223,0

14

16102

7 x 2,5

12,1

255,0

344,0

14

16103

12 x 2,5

16,4

441,0

522,0

14

16104

2 x 4

10,5

120,0

185,0

12

16105

3 x 4

11,1

174,0

240,0

12

16106

4 x 4

12,3

230,0

310,0

12

16107

5 x 4

13,8

273,0

400,0

12

16108

7 x 4

15,1

316,0

500,0

12

16109

2 x 6

11,9

173,0

268,0

10

16110

3 x 6

12,6

240,0

330,0

10

16111

4 x 6

14,2

305,0

415,0

10

16112

5 x 6

15,6

439,0

509,0

10

16113

7 x 6

17,1

505,0

672,0

10

16114

2 x 10

15,3

255,0

425,0

8

16115

3 x 10

16,5

350,0

500,0

8

16116

4 x 10

18,2

535,0

783,0

8

16117

5 x 10

20,0

592,0

856,0

8

16118

7 x 10

22,1

810,0

1300,0

8

16457

3 x 16

19,0

585,0

795,0

6