JZ-HF

Control cable for drag chains, high flexible, number coded, oil resistant, meter marking

Logo Image Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC control cable, extreme
    flexibility due to special construction
  • Requirements adapted to
    DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51
  • Temperature range
    flexing -10°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    U0/U 300/500 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper, extra fine wire conductors, to
    DIN VDE 0295 cl.6 col. 4, BS 6360 cl.6 and
    IEC 60228 cl.6
  • Core insulation of special PVC
    compound type Z 7225
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Core wrapping with fleece
  • Outer sheath of special PVC
    compound type TM5 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
  • Oil resistant acc. to
    DIN VDE 0473-811-404/DIN EN 60811-404
Note
  • G = with GN-YE conductor
    x = without GN-YE conductor (OZ)
  • Cleanroom qualification tested with analog
    type. Please note "cleanroom qualified"
    when ordering.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Screened analogue type:
    JZ-HF-CY
  • With UL-approval
    MULTISPEED® 500-PVC UL/CSA
Application
JZ-HF cables are ideal for use in the machine tool industry, in robotics and machine production and anywhere where high flexibility is essential. These cables have shown excellent performance in combination with standard cable trays. These cables are suitable for flexible use for medium mechanical stresses with free movements. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations".
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

15001

2 x 0,5

5,0

9,6

46,0

20

15002

3 G 0,5

5,3

14,0

57,0

20

15003

4 G 0,5

5,7

19,0

70,0

20

15004

5 G 0,5

6,4

24,0

93,0

20

15005

7 G 0,5

7,5

34,0

127,0

20

15090

7 x 0,5

7,5

34,0

127,0

20

15006

10 G 0,5

9,1

48,0

161,0

20

15007

12 G 0,5

9,2

58,0

177,0

20

15008

14 G 0,5

9,8

67,0

213,0

20

15009

16 G 0,5

10,3

77,0

260,0

20

15010

18 G 0,5

11,1

86,0

284,0

20

15011

20 G 0,5

11,6

96,0

318,0

20

15012

25 G 0,5

13,4

120,0

363,0

20

15013

30 G 0,5

13,7

144,0

432,0

20

15014

34 G 0,5

15,0

163,0

487,0

20

15015

36 G 0,5

15,0

173,0

518,0

20

15016

42 G 0,5

16,1

202,0

575,0

20

15017

50 G 0,5

17,9

240,0

675,0

20

15018

61 G 0,5

19,6

290,0

829,0

20

15019

2 x 0,75

5,4

14,4

58,0

19

15020

3 G 0,75

5,7

22,0

73,0

19

15021

4 G 0,75

6,4

29,0

77,0

19

15022

5 G 0,75

7,0

36,0

119,0

19

15023

7 G 0,75

8,3

50,0

165,0

19

15024

10 G 0,75

10,1

72,0

216,0

19

15025

12 G 0,75

10,2

86,0

247,0

19

15026

14 G 0,75

10,9

101,0

284,0

19

15027

16 G 0,75

11,5

115,0

320,0

19

15028

18 G 0,75

12,1

130,0

356,0

19

15029

20 G 0,75

12,8

144,0

453,0

19

15030

25 G 0,75

14,9

180,0

498,0

19

15031

30 G 0,75

15,2

216,0

510,0

19

15032

34 G 0,75

16,6

245,0

550,0

19

15033

36 G 0,75

16,6

259,0

570,0

19

15034

42 G 0,75

18,1

302,0

600,0

19

15035

50 G 0,75

20,0

360,0

700,0

19

15036

61 G 0,75

22,1

432,0

820,0

19

15091

65 G 0,75

22,7

439,0

841,0

19

15037

2 x 1

5,7

19,0

65,0

18

15038

3 G 1

6,0

29,0

84,0

18

15039

4 G 1

6,8

38,0

113,0

18

15040

5 G 1

7,4

48,0

137,0

18

15041

7 G 1

8,8

67,0

192,0

18

15042

10 G 1

10,7

96,0

251,0

18

15043

12 G 1

10,8

115,0

295,0

18

15044

14 G 1

11,6

134,0

337,0

18

15045

16 G 1

12,2

154,0

379,0

18

15046

18 G 1

13,0

173,0

420,0

18

15047

20 G 1

13,6

192,0

480,0

18

15048

25 G 1

15,8

240,0

600,0

18

15049

30 G 1

16,4

288,0

695,0

18

15050

34 G 1

17,8

326,0

777,0

18

15051

36 G 1

17,8

346,0

825,0

18

15052

41 G 1

19,3

403,0

926,0

18

15214

42 G 1

19,3

403,0

948,0

18

15053

50 G 1

21,2

480,0

1092,0

18

15092

61 G 1

23,7

586,0

1204,0

18

15054

65 G 1

24,4

624,0

1400,0

18

15055

2 x 1,5

6,4

29,0

91,0

16

15056

3 G 1,5

6,8

43,0

117,0

16

15057

4 G 1,5

7,4

58,0

147,0

16

15058

5 G 1,5

8,3

72,0

181,0

16

15059

7 G 1,5

9,9

101,0

273,0

16

15060

10 G 1,5

11,9

144,0

344,0

16

15061

12 G 1,5

12,1

173,0

391,0

16

15062

14 G 1,5

12,9

202,0

457,0

16

15063

16 G 1,5

13,6

230,0

523,0

16

15064

18 G 1,5

14,5

259,0

590,0

16

15065

20 G 1,5

15,2

288,0

650,0

16

15066

25 G 1,5

17,8

360,0

801,0

16

15067

30 G 1,5

18,2

432,0

958,0

16

15068

34 G 1,5

19,7

490,0

1084,0

16

15069

36 G 1,5

19,7

518,0

1135,0

16

15070

42 G 1,5

21,5

605,0

1290,0

16

15071

50 G 1,5

23,7

720,0

1521,0

16

15072

60 G 1,5

25,3

864,0

1885,0

16

15215

61 G 1,5

26,2

878,0

1916,0

16

15216

65 G 1,5

27,2

936,0

1994,0

16

15073

2 x 2,5

7,7

48,0

130,0

14

15074

3 G 2,5

8,4

72,0

160,0

14

15075

4 G 2,5

9,1

96,0

200,0

14

15076

5 G 2,5

10,2

120,0

268,0

14

15077

7 G 2,5

12,2

168,0

357,0

14

15078

10 G 2,5

15,0

240,0

486,0

14

15079

12 G 2,5

15,2

288,0

572,0

14

15080

14 G 2,5

16,1

336,0

612,0

14

15081

16 G 2,5

17,2

384,0

702,0

14

15082

18 G 2,5

18,1

432,0

800,0

14

15083

20 G 2,5

19,2

480,0

920,0

14

15084

25 G 2,5

22,5

600,0

1100,0

14

15085

30 G 2,5

23,5

720,0

1400,0

14

15086

34 G 2,5

25,2

816,0

1500,0

14

15087

36 G 2,5

25,2

864,0

1600,0

14

15088

42 G 2,5

27,4

1008,0

1800,0

14

15089

50 G 2,5

30,0

1200,0

2100,0

14

15142

3 G 4

10,4

115,0

221,0

12

15143

4 G 4

11,4

154,0

260,0

12

15144

5 G 4

12,7

192,0

318,0

12

15145

4 G 6

13,3

230,0

392,0

10

15146

5 G 6

14,5

288,0

481,0

10

15147

4 G 10

17,7

384,0

642,0

8

15148

5 G 10

19,7

480,0

780,0

8

15149

4 G 16

20,8

614,0

926,0

6

15150

5 G 16

23,3

768,0

1135,0

6