SY-JB

flexible, colour coded, with steel wire braiding, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special-PVC control cable adapted
    to DIN VDE 0285-525-2-51/
    DIN EN 50525-2-51
  • Temperature range
    flexing -15°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    up to 2,5 mm² U0/U 300/500 V
    from 4,0 mm² U0/U 450/750 V
  • Test voltage 4000 V
  • Breakdown voltage min. 8000 V
  • Insulation resistance
    min. 20 MOhm x km
  • Minimum bending radius
    flexing 20x cable Ø
    fixed installation 6x cable Ø
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, to
    DIN VDE 0295 cl.5, fine wire,
    BS 6360 cl.5, IEC 60228 cl.5
  • Core insulation of special PVC
    compound type Z 7225
  • Core identification to JB/OB colour code
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Inner sheath of special PVC
  • Galvanized steel wire screening
  • Outer sheath of special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1/DIN EN 50363-4-1
  • Sheath colour: transparent
  • With meter marking
Properties
  • Extensively oil resistant,
    oil-/chemical resistance
    see table Technical Informations
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2, IEC 60332-1 (equivalent
    DIN VDE 0472 part 804 test method B)
Note
  • G = with green-yellow conductor
    x = without green-yellow conductor (OB).
  • up to 5 cores and conductor cross section
    up to 2,5 mm² with VDE Reg.-No.
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Please note the cleanroom qualification when
    ordering.
  • screened analogue type:
    SY-JZ
Application
SY-JB cables are used as measuring and control cables in tool machinery, plant installation, power stations and in data equipment. The braided screen offers best possible protection against mechanical damage. The galvanized coating on the steel wire braiding not only helps protect against corrosion, but also notably improves the soldering performance.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

AWG-No.

12200

2 x 0,5

7,2

9,6

80,0

20

12201

3 G 0,5

7,5

14,4

92,0

20

12202

4 G 0,5

8,1

19,2

102,0

20

12203

5 G 0,5

8,6

24,0

119,0

20

12204

7 G 0,5

9,3

33,6

157,0

20

12205

10 G 0,5

10,7

48,0

205,0

20

12206

12 G 0,5

11,7

58,0

218,0

20

12218

2 x 0,75

7,9

14,4

98,0

19

12219

3 G 0,75

8,2

21,6

103,0

19

12220

4 G 0,75

8,7

28,8

122,0

19

12221

5 G 0,75

9,5

36,0

142,0

19

12312

6 G 0,75

10,1

43,2

180,0

19

12222

7 G 0,75

10,1

50,0

185,0

19

12223

9 G 0,75

11,8

65,0

249,0

19

12313

10 G 0,75

12,0

72,0

252,0

19

12224

12 G 0,75

12,8

86,0

292,0

19

12234

2 x 1

8,2

19,2

112,0

18

12235

3 G 1

8,5

28,8

132,0

18

12236

4 G 1

9,2

38,4

143,0

18

12237

5 G 1

9,9

48,0

166,0

18

12238

6 G 1

10,5

58,0

220,0

18

12239

7 G 1

10,5

67,0

227,0

18

12240

8 G 1

11,4

77,0

277,0

18

12241

9 G 1

12,8

86,0

295,0

18

12242

12 G 1

13,4

115,0

340,0

18

12256

2 x 1,5

8,8

29,0

129,0

16

12257

3 G 1,5

9,4

43,0

149,0

16

12258

4 G 1,5

10,0

58,0

185,0

16

12259

5 G 1,5

10,9

72,0

205,0

16

12260

6 G 1,5

11,8

87,0

255,0

16

12261

7 G 1,5

11,8

101,0

285,0

16

12262

8 G 1,5

12,7

115,0

340,0

16

12263

9 G 1,5

13,9

130,0

347,0

16

12264

10 G 1,5

14,3

144,0

418,0

16

12265

11 G 1,5

14,8

158,0

430,0

16

12266

12 G 1,5

15,0

173,0

444,0

16

12277

2 x 2,5

10,2

48,0

185,0

14

12278

3 G 2,5

10,9

72,0

248,0

14

12279

4 G 2,5

11,6

96,0

290,0

14

12280

5 G 2,5

12,9

120,0

347,0

14

12281

7 G 2,5

14,2

168,0

420,0

14

12282

12 G 2,5

17,7

288,0

660,0

14

12291

2 x 4

13,6

77,0

330,0

12

12318

3 G 4

14,3

115,0

375,0

12

12292

4 G 4

15,4

154,0

428,0

12

12293

5 G 4

16,9

192,0

504,0

12

12294

7 G 4

18,4

269,0

640,0

12

12295

3 G 6

15,6

173,0

543,0

10

12296

4 G 6

17,0

230,0

571,0

10

12297

5 G 6

18,6

288,0

671,0

10

12298

7 G 6

20,6

403,0

845,0

10

12319

3 G 10

19,2

288,0

735,0

8

12299

4 G 10

21,1

384,0

943,0

8

12300

5 G 10

23,3

480,0

1065,0

8

12301

7 G 10

25,4

672,0

1551,0

8

12320

3 G 16

23,0

461,0

1080,0

6

12302

4 G 16

25,5

614,0

1360,0

6

12303

5 G 16

28,2

768,0

1740,0

6

12304

7 G 16

30,8

1075,0

2166,0

6

12321

3 G 25

28,2

720,0

1630,0

4

12305

4 G 25

31,0

960,0

2020,0

4

12306

5 G 25

34,3

1200,0

2465,0

4

12322

3 G 35

31,0

1008,0

1932,0

2

12307

4 G 35

34,0

1344,0

2570,0

2

12308

5 G 35

38,0

1680,0

3185,0

2

12323

3 G 50

36,7

1440,0

2679,0

1

12309

4 G 50

40,4

1920,0

3513,0

1

12314

5 G 50

45,2

2400,0

4248,0

1

12324

3 G 70

42,3

2016,0

2790,0

2/0

12310

4 G 70

46,2

2688,0

4810,0

2/0

12315

5 G 70

50,5

3360,0

5880,0

2/0

12325

3 G 95

47,2

2736,0

4870,0

3/0

12311

4 G 95

51,3

3648,0

6360,0

3/0

12316

5 G 95

56,3

4560,0

8071,0

3/0

12326

3 G 120

51,9

3456,0

6230,0

4/0

12317

4 G 120

56,4

4608,0

8170,0

4/0

12328

4 G 150

64,4

5760,0

9970,0

300 kcmil