Single 600-CY-J / -O

Special single core cable, 600 V, screened, meter marking, EMC-preferred type

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special PVC single cores acc. to
    UL Style 10107 and CSA AWM I/II A/B,
    adapted to DIN VDE 0285-525-2-31 /
    DIN EN 50525-2-31,
    DIN VDE 0285-525-2-51 /
    DIN EN 50525-2-51, acc. to UL Std.758
  • Temperature range
    flexing -5°C bis +90°C
    fixed installation -40°C bis +90°C
  • Permissible conductor operating
    temperature
    +90°C
  • Nominal voltage
    VDE U0/U 600/1000 V
    UL/CSA 600 V
  • Test voltage
    4000 V
  • Breakdown voltage
    min. 8000 V
  • Minimum bending radius
    flexing 7,5x cable Ø
    fixed installation 4x cable Ø
  • Coupling resistance
    max. 250 Ohm/km
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, fine wire, to
    DIN VDE 0295 cl.5, BS 6360 cl.5 and
    IEC 60228 cl.5
  • Core isulation of special PVC
    to class 43, 90°C acc. to UL Std.1581
    colour black or green-yellow
  • Tinned copper braided screening,
    coverage approx. 85%
  • Outer sheath special PVC
    compound type TM2 to
    DIN VDE 0207-363-4-1 /
    DIN EN 50363-4-1
    and class 43 acc. to UL Std.1581
  • Sheath colour: black (RAL 9005)
  • With meter marking
Properties
  • Chemical Resistance
    see "Technical Informations"
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • UV resistant
Tests
  • PVC self-extinguishing and flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2 /
    UL VW-1 / CSA FT1
Note
  • G = green-yellow
    x =  black
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
  • Unscreened analogue type:
    Single 600-J / -O
  • Also as 1000 V Style 10678 deliverable
Application
PVC single cores suitable for installation for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms as well as outside (fixed installation). Is not suitable to be used as direct burrial-or as underwater cable. These two norms approved single cores designed for exportorientated machinery manufacturer for machine tools, conveyor belts and production lines. These screened cables are particulary suitable for the interference-free transmission in instrumentation and control engineering applications (electromagnetic compatibility).
EMC = Electromagnetic compatibility
To optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Core
colour

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

10910

1 G 6

10

green-yellow

7,6

72,0

140,0

10911

1 x 6

10

black

7,6

72,0

140,0

10912

1 G 10

8

green-yellow

9,4

130,0

230,0

10913

1 x 10

8

black

9,4

130,0

230,0

10914

1 G 16

6

green-yellow

10,4

190,0

300,0

10915

1 x 16

6

black

10,4

190,0

300,0

10916

1 G 25

4

green-yellow

12,0

260,0

420,0

10917

1 x 25

4

black

12,0

260,0

420,0

10918

1 G 35

2

green-yellow

14,4

405,0

615,0

10919

1 x 35

2

black

14,4

405,0

615,0

10920

1 G 50

1

green-yellow

16,4

560,0

825,0

10921

1 x 50

1

black

16,4

560,0

825,0

10922

1 G 70

2/0

green-yellow

17,4

780,0

1090,0

10923

1 x 70

2/0

black

17,4

780,0

1090,0

10924

1 G 95

3/0

green-yellow

20,1

1030,0

1395,0

10925

1 x 95

3/0

black

20,1

1030,0

1395,0

10926

1 G 120

4/0

green-yellow

23,0

1285,0

1770,0

10927

1 x 120

4/0

black

23,0

1285,0

1770,0

10928

1 G 150

250 kcmil

green-yellow

26,1

1570,0

1930,0

10929

1 x 150

250 kcmil

black

26,1

1570,0

1930,0

10930

1 G 185

350 kcmil

green-yellow

29,3

1940,0

2635,0

10931

1 x 185

350 kcmil

black

29,3

1940,0

2635,0

10932

1 G 240

450 kcmil

green-yellow

32,2

2530,0

3380,0

10933

1 x 240

450 kcmil

black

32,2

2530,0

3380,0