CEE Extensions

CEE-Extensions / Cold equipment / PVC-Extensions

Produktfoto
Downloads
Data sheet

CEE-Extensions

Part no.

Cable type /
cross-sec.
mm²

Length

m

Cable colour

Plug 1

Plug 2

AWG-No.

84688

H07RN-F   5 G 1,5

5,0

black

CEE connector 16A

CEE coupling 16A

16

84689

H07RN-F   5 G 1,5

10,0

black

CEE connector 16A

CEE coupling 16A

16

87164

H07RN-F   5 G 1,5

25,0

black

CEE connector 16A

CEE coupling 16A

16

84690

H07RN-F   5 G 2,5

5,0

black

CEE connector 32A

CEE coupling 32A

14

84691

H07RN-F   5 G 2,5

10,0

black

CEE connector 32A

CEE coupling 32A

14

87416

H07RN-F   5 G 2,5

25,0

black

CEE connector 32A

CEE coupling 32A

14