HELUKABEL® BS 5467

High voltage cable 0,6/1 kV, armoured, sheath PVC

Logo Image
Produktfoto
Technical data
  • Special power cable acc. to
    British Standard 5467
  • Temperature range
    flexing 0°C to +90°C
    fixed installation -15°C to +90°C
  • Nominal voltage
    U0/U 600/1000 V
  • Minimum bending radius
    fixed installation
    up to 16 mm² 6x outer Ø
    > 25 mm² 8x outer Ø
Cable structure
  • Bare copper conductor acc. to BS 6360 cl.2
  • Core insulation of cross-linked polyethylene
  • Core identification
    1-core - brown
    2-core - brown, blue
    3-core - brown, blue, grey
    4-core - brown, black, grey, blue
    5-core and up with numbering
  • Cores stranded layers
  • PVC-Inner sheath
  • Amouring of galvanized steel wire
  • PVC-Outer sheath
  • Sheath colour: black
Properties
  • Reaction to fire tested acc. to IEC 60332-1,
    BS 4066-1
Note
As a result of a wide range of cables and wires
acc. to British Standard, you can find
following only a small selection of types.
For request about British Standard cables
please contact us under
Ph. 0049 7150 9209-786
E-Mail: spezialkabel@helukabel.de
Application
As a control and power cable in industrial enviroments. Thanks to the amouring of galvanized steel wire, can be used anywhere that a high level of mechanical protection is required. Suitable for use outdoors and in the earth.
Example
BS 5467 CU / XLPE / PVC / AWA / PVC = Singlecore
BS 5467 CU / XLPE / PVC / SWA / PVC = Multicore
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

703834

0 x 0

-

0,0

0,0

-