AIRPORT 400 Hz

trailing, PUR, halogen-free, flame retardant

Produktfoto
Technical data
  • Temperature range
    -40°C to +90°C
  • Nominal voltage
    115/200 V
  • Operating voltage
    U0/U 0,6/1 kV
  • Test voltage
    4000 V
  • Minimum bending radius
    6x cable Ø
Cable structure
Part No. 700566-700569
  • Fine copper wire in acc. with
    DIN VDE 0295 and IEC 60228
  • Special plastic core insulation
  • Sheath colour: yellow (RAL 1021)
Part No. 700570, 770001-770003
  • Fine copper wire in acc. with DIN VDE 0295
    and IEC 60228
  • Core insulation PP/PUR, grey with number
    1-4/1 mm²
  • Core 1 mm² stranded with bundle
    conductor
  • Double-sheath PUR/PUR
  • Sheath colour: yellow (RAL 1021)
Part No. 700571, 770005, 770004,
700572
  • Each set of 4 parts, 700570,
    770001-770003, is stranded
Properties
Part No. 700570, 770001-770003
  • Low adhesion, abrasion resistant,
    halogen-free, resistant to UV-, oil-,
    hydrolysis and microbial attack
Note
  • Distribution only over authorised partner
Application
400 Hz cables are used to supply power to aircraft (on-board power), data processing systems, radar stations, radio stations, etc. For safety reasons, 400 Hz cables are used to connect data processing systems, radar systems and communications systems to uninterruptible power supplies. Such power supplies prevent a total failure of power and compensate for frequency and voltage fluctuations. Suitable for installation indoors, outdoors. Highly flexible, and can thus be plugged directly into the connector in the aircraft without an adapter, and without endangering the contacts.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet

Part no.

No.cores x
cross-sec.
mm²

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

AWG-No.

700566

1 x 35

11,5

336,0

430,0

2

700570

1 x 35 + 4 x 1,0

16,1

375,0

490,0

2

700567

1 x 50

12,6

480,0

665,0

1

770001

1 x 50 + 4 x 1,0

17,0

519,0

600,0

1

700568

1 x 70

14,0

672,0

910,0

2/0

770002

1 x 70 + 4 x 1,0

20,5

711,0

800,0

2/0

700569

1 x 120

23,0

1152,0

1545,0

4/0

770003

1 x 120 + 4 x 1,0

25,0

1191,0

1400,0

4/0