ROBOFLEX®-recycle

M12 plug and socket, screened pre-assembled on both sides 3-pin, 4-pin and 5-pin

Produktfoto
Technical data
  • Approval:
    UL/cUL approved
  • Production
    in accordance with VDE standards
  • Temperature range:
    fixed installation -40°C to +105°C
    flexible -30°C to +105°C
  • Nominal voltage:
    300 V
  • Test voltage:
    2000 V
  • Minimum bending radius:
    7,5x cable Ø (for flexible
    installation)
  • Traversing speed:
    max. 3.3 m/s for 5 m of horizontal
    traverse path length
  • Acceleration:
    max. 5 m/s²
  • Flexing and torsion cycles:
    min. 10 million.
  • Torsional stress:
    +/- 360°/m
Cable structure
  • Bare copper stranded wire, 42 x 0.10 mm
  • Cores stranded in layers
  • Polyester foil taping
  • Screening of tinned copper braid,
    coverage approx. 85%, D-screen for
    robot applications
  • Special compound sheath, weld-splatter
    resistant, recyclable, matt, low-adhesion,
    flame retardant and self-extinguishing
    to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2/IEC 60332-1-2
  • Sheath colour: black
Assembly (3-pin)
  • Core insulation polyester, black, brown,
    blue, black
  • Outer diameter 5,2 +/-0.2 mm
Assembly (4-pin)
  • Core insulation polyester, brown, blue,
    black, white
  • Outer diameter 5.5 +/-0.2 mm
Assembly (5-pin)
  • Core insulation polyester, brown, blue,
    black, white, green
  • Outer diameter 6,0 +/-0.2 mm
Properties
  • very good resistance to oil to
    DIN VDE 0473-811-404/DIN EN 60811-404
  • good resistance to acids, alkalis and
    solvents
  • not cross-linked
  • weld splatter resistant
  • recyclable
  • halogen-free
  • Silicone and cadmium-free
  • Free of substances harmful to paint
    adhesion Substances
  • very high mechanical load capacity
  • abrasion resistant
  • wear-resistant
  • Highly flexible
  • UV-resistant
  • ROHS conformant
  • CE conformant
Note
IP67
A-coded
Application
The cables with this new sheath material cover all requirements for very large mechanical stresses for abrasion, tear resistance, torsion, flexing, flexibility and oil resistance. Using for automation technology, plant and machine construction, fixture construction for handling devices, welding devices and welding tongs, assembly and handling devices, machining production, welding robots and tool machines, blast furnaces and rolling mills. The completely new feature of this cable is the weld splatter resistance without the otherwise usual and required cross-linking process.
  • Our newly developed non-cross-linked thermoplastic elastomer is fully recyclable.
  • In contrast to this, the usual, cross-linked, thermoplastic elastomers cannot be recycled and put a not insignificant stress on our environment.
  • This must be particularly interesting for customers who have an environment management system according to DIN EN ISO 14001 and thus place a great deal of importance on the use of recyclable materials.
  • A significantly longer service life than that of existing cables on the market, because it can be used in highly flexible applications, for example on robots (torsion) and in drag chains (dynamic load).
Downloads
Data sheet

plug / socket

Part no.

Cable type /
cross-sec.
mm²

Length

m

Plug type

Cop.
weight

kg / 1000 pcs.

671953

ROBOFLEX®-recycle   3 x 0,34

1,0

plug straight / socket straight

19,6

-

671954

ROBOFLEX®-recycle   3 x 0,34

1,5

plug straight / socket straight

29,4

-

671956

ROBOFLEX®-recycle   3 x 0,34

3,0

plug straight / socket straight

58,8

-

671957

ROBOFLEX®-recycle   3 x 0,34

5,0

plug straight / socket straight

98,0

-

671759

ROBOFLEX®-recycle   3 x 0,34

10,0

plug straight / socket straight

196,0

-

671963

ROBOFLEX®-recycle   4 x 0,34

1,0

plug straight / socket straight

24,2

-

671964

ROBOFLEX®-recycle   4 x 0,34

1,5

plug straight / socket straight

36,3

-

671966

ROBOFLEX®-recycle   4 x 0,34

3,0

plug straight / socket straight

72,6

-

671967

ROBOFLEX®-recycle   4 x 0,34

5,0

plug straight / socket straight

121,0

-

671969

ROBOFLEX®-recycle   4 x 0,34

10,0

plug straight / socket straight

242,0

-

671973

ROBOFLEX®-recycle   5 x 0,34

1,0

plug straight / socket straight

30,0

-

671974

ROBOFLEX®-recycle   5 x 0,34

1,5

plug straight / socket straight

45,0

-

671976

ROBOFLEX®-recycle   5 x 0,34

3,0

plug straight / socket straight

90,0

-

671977

ROBOFLEX®-recycle   5 x 0,34

5,0

plug straight / socket straight

150,0

-

671979

ROBOFLEX®-recycle   5 x 0,34

10,0

plug straight / socket straight

300,0

-

671983

ROBOFLEX®-recycle   3 x 0,34

1,0

plug straight / socket angled

19,6

-

671984

ROBOFLEX®-recycle   3 x 0,34

1,5

plug straight / socket angled

29,4

-

671986

ROBOFLEX®-recycle   3 x 0,34

3,0

plug straight / socket angled

58,8

-

671988

ROBOFLEX®-recycle   3 x 0,34

5,0

plug straight / socket angled

98,0

-

671989

ROBOFLEX®-recycle   3 x 0,34

10,0

plug straight / socket angled

196,0

-

671993

ROBOFLEX®-recycle   4 x 0,34

1,0

plug straight / socket angled

24,2

-

671994

ROBOFLEX®-recycle   4 x 0,34

1,5

plug straight / socket angled

36,3

-

671996

ROBOFLEX®-recycle   4 x 0,34

3,0

plug straight / socket angled

72,6

-

671997

ROBOFLEX®-recycle   4 x 0,34

5,0

plug straight / socket angled

121,0

-

671999

ROBOFLEX®-recycle   4 x 0,34

10,0

plug straight / socket angled

242,0

-

672003

ROBOFLEX®-recycle   5 x 0,34

1,0

plug straight / socket angled

30,0

-

672004

ROBOFLEX®-recycle   5 x 0,34

1,5

plug straight / socket angled

45,0

-

672006

ROBOFLEX®-recycle   5 x 0,34

3,0

plug straight / socket angled

90,0

-

672007

ROBOFLEX®-recycle   5 x 0,34

5,0

plug straight / socket angled

150,0

-

672009

ROBOFLEX®-recycle   5 x 0,34

10,0

plug straight / socket angled

300,0

-

672013

ROBOFLEX®-recycle   3 x 0,34

1,0

plug angled / socket angled

19,6

-

672014

ROBOFLEX®-recycle   3 x 0,34

1,5

plug angled / socket angled

29,4

-

672016

ROBOFLEX®-recycle   3 x 0,34

3,0

plug angled / socket angled

58,8

-

672017

ROBOFLEX®-recycle   3 x 0,34

5,0

plug angled / socket angled

98,0

-

672019

ROBOFLEX®-recycle   3 x 0,34

10,0

plug angled / socket angled

196,0

-

672023

ROBOFLEX®-recycle   4 x 0,34

1,0

plug angled / socket angled

24,2

-

672024

ROBOFLEX®-recycle   4 x 0,34

1,5

plug angled / socket angled

36,3

-

672026

ROBOFLEX®-recycle   4 x 0,34

3,0

plug angled / socket angled

72,6

-

672027

ROBOFLEX®-recycle   4 x 0,34

5,0

plug angled / socket angled

121,0

-

672029

ROBOFLEX®-recycle   4 x 0,34

10,0

plug angled / socket angled

242,0

-

672033

ROBOFLEX®-recycle   5 x 0,34

1,0

plug angled / socket angled

30,0

-

672034

ROBOFLEX®-recycle   5 x 0,34

1,5

plug angled / socket angled

45,0

-

672036

ROBOFLEX®-recycle   5 x 0,34

3,0

plug angled / socket angled

90,0

-

672037

ROBOFLEX®-recycle   5 x 0,34

5,0

plug angled / socket angled

150,0

-

672039

ROBOFLEX®-recycle   5 x 0,34

10,0

plug angled / socket angled

300,0

-