ROBOFLEX®-recycle

M12 plug straight or angled, screened pre-assembled on one side 3-pin, 4-pin and 5-pin

Produktfoto
Technical data
  • Approval:
    UL/cUL approved
  • Production
    in accordance with VDE standards
  • Temperature range:
    fixed installation -40°C to +105°C
    flexible -30°C to +105°C
  • Nominal voltage:
    300 V
  • Test voltage:
    2000 V
  • Minimum bending radius:
    7,5x cable Ø (for flexible
    installation)
  • Traversing speed:
    max. 3.3 m/s for 5 m of horizontal
    traverse path length
  • Acceleration:
    max. 5 m/s²
  • Flexing and torsion cycles:
    min. 10 million.
  • Torsional stress:
    +/- 360°/m
Cable structure
  • Bare copper stranded wire, 42 x 0.10 mm
  • Cores stranded in layers
  • Polyester foil taping
  • Screening of tinned copper braid,
    coverage approx. 85%, D-screen for Robot
    applications
  • Special compound sheath, weld-splatter
    resistant, recyclable, matt, low-adhesion,
    flame retardant and self-extinguishing
    to DIN VDE 0482-332-1-2,
    DIN EN 60332-1-2/ IEC 60332-1-2
  • Sheath colour: black
Assembly (3-pin)
  • Core insulation polyester, black, brown, blue, black
  • Outer diameter 5,2 +/-0.2 mm
Assembly (4-pin)
  • Core insulation polyester, brown, blue, black, white
  • Outer diameter 5.5 +/-0.2 mm
Assembly (5-pin)
  • Core insulation polyester, brown, blue, black, white, green
  • Outer diameter 6,0+/-0.2 mm
Properties
  • very good resistance to oil as per
    DIN VDE 0473-811-404/DIN EN 60811-404
  • good resistance to acids, alkalis and
    solvents
  • not cross-linked
  • weld splatter resistant
  • recyclable
  • halogen-free
  • Silicone and cadmium-free
  • Free of substances harmful to paint
    adhesion Substances
  • very high mechanical load capacity
  • abrasion resistant
  • wear-resistant
  • Highly flexible
  • UV-resistant
  • ROHS conformant
  • CE conformant
Note
IP67
A-coded
Application
The cables with this new sheath material cover all requirements for very large mechanical stresses for abrasion, tear resistance, torsion, flexing, flexibility and oil resistance. Using for automation technology, plant and machine construction, fixture construction for handling devices, welding devices and welding tongs, assembly and handling devices, machining production, welding robots and tool machines, blast furnaces and rolling mills. The completely new feature of this cable is the weld splatter resistance without the otherwise usual and required cross-linking process.
  • Our newly developed non-cross-linked thermoplastic elastomer is fully recyclable.
  • In contrast to this, the usual, cross-linked, thermoplastic elastomers cannot be recycled and put a not insignificant stress on our environment.
  • This must be particularly interesting for customers who have an environment management system according to DIN EN ISO 14001 and thus place a great deal of importance on the use of recyclable materials.
  • A significantly longer service life than that of existing cables on the market, because it can be used in highly flexible applications, for example on robots (torsion) and in drag chains (dynamic load).
Downloads
Data sheet

plug straight pre-assembled

Part no.

Cable type /
cross-sec.
mm²

Length

m

Plug type

Cop.
weight

kg / 1000 pcs.

671893

ROBOFLEX®-recycle   3 x 0,34

1,0

plug, straight

19,6

-

671894

ROBOFLEX®-recycle   3 x 0,34

1,5

plug, straight

29,4

-

671896

ROBOFLEX®-recycle   3 x 0,34

3,0

plug, straight

58,8

-

671897

ROBOFLEX®-recycle   3 x 0,34

5,0

plug, straight

98,0

-

671899

ROBOFLEX®-recycle   3 x 0,34

10,0

plug, straight

196,0

-

671903

ROBOFLEX®-recycle   3 x 0,34

1,0

plug, angled

19,6

-

671904

ROBOFLEX®-recycle   3 x 0,34

1,5

plug, angled

29,4

-

671906

ROBOFLEX®-recycle   3 x 0,34

3,0

plug, angled

58,8

-

671907

ROBOFLEX®-recycle   3 x 0,34

5,0

plug, angled

98,0

-

671909

ROBOFLEX®-recycle   3 x 0,34

10,0

plug, angled

196,0

-

671913

ROBOFLEX®-recycle   4 x 0,34

1,0

plug, straight

24,2

-

671914

ROBOFLEX®-recycle   4 x 0,34

1,5

plug, straight

36,3

-

671916

ROBOFLEX®-recycle   4 x 0,34

3,0

plug, straight

72,6

-

671917

ROBOFLEX®-recycle   4 x 0,34

5,0

plug, straight

121,0

-

671919

ROBOFLEX®-recycle   4 x 0,34

10,0

plug, straight

242,0

-

671923

ROBOFLEX®-recycle   4 x 0,34

1,0

plug, angled

24,2

-

671924

ROBOFLEX®-recycle   4 x 0,34

1,5

plug, angled

36,3

-

671926

ROBOFLEX®-recycle   4 x 0,34

3,0

plug, angled

72,6

-

671927

ROBOFLEX®-recycle   4 x 0,34

5,0

plug, angled

121,0

-

671929

ROBOFLEX®-recycle   4 x 0,34

10,0

plug, angled

242,0

-

671933

ROBOFLEX®-recycle   5 x 0,34

1,0

plug, straight

30,0

-

671934

ROBOFLEX®-recycle   5 x 0,34

1,5

plug, straight

45,0

-

671936

ROBOFLEX®-recycle   5 x 0,34

3,0

plug, straight

90,0

-

671937

ROBOFLEX®-recycle   5 x 0,34

5,0

plug, straight

150,0

-

671939

ROBOFLEX®-recycle   5 x 0,34

10,0

plug, straight

300,0

-

671943

ROBOFLEX®-recycle   5 x 0,34

1,0

plug, angled

30,0

-

671944

ROBOFLEX®-recycle   5 x 0,34

1,5

plug, angled

45,0

-

671946

ROBOFLEX®-recycle   5 x 0,34

3,0

plug, angled

90,0

-

671947

ROBOFLEX®-recycle   5 x 0,34

5,0

plug, angled

150,0

-

671949

ROBOFLEX®-recycle   5 x 0,34

10,0

plug, angled

300,0

-