Pre-assembled feedback cables for fixed laying

Base line for use on SIEMENS drive systems (Drive Cliq)

Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing -20°C to +60°C
    fixed installation -20°C to +80°C
  • Minimum bending radius
    flexing 10x cable Ø
    fixed installation 5x cable Ø
  • Max. acceleration
    2 m/s²
  • Bending cycles
    100.000 for ≥ 10x cable Ø
  • max. operating voltage 30 V AC (UL)
  • Test voltage 500 V / 50 Hz / 1min
  • Insulation resistance ≥ 1 GOhm x km
  • Conductor resistance
    Core AWG26 ≤ 135 ohms/km
    Core AWG22 ≤ 62 ohms/km
  • Characteristic impedance AWG26 pairs
    from 1 MHz to 100 MHz 100+/-15 Ohm
  • Operating capacitance AWG26 pairs
    for 800 Hz rated 50 nF/km
Cable structure
  • Bare copper conductor, 7 strands
  • Polyolefin core insulation
  • Complete shield aluminium foil coated
    with plastic, braiding of tin-plated copper
    wires, coverage approx. 85%
  • PUR outer sheath
  • Sheath colour: green
Structure/colour code
  • (2xAWG22+2x2xAWG26)
    Colour code
    Pair AWG22: RD+BK
    Pair 1 AWG26: YW+GN
    Pair 2 AWG26: PK+BU
Connector data
RJ45 connector CAT5
Material: nickel-plated PBT/brass
Contacts 30u" Aui
Rated voltage: 50 V DC / 35 V AC
Operating temperature: -20°C to + 120°C
Mating cycles: 1000
Cover
zinc die-cast
zinc die-cast / PBT blue
PBT blue
PBT black
Note
Please observe the drive or controller
manufacturer's information about
maximum permitted cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
* Drive Cliq is registered trademark
from Siemens AG.
Application
This high quality pre-assembled
feedback cable is specially manufactured
for applications with static installation.
The special PVC outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals

UL/CSA

Special feature
Economical alternatives to the cable
carrier compatible cable types which
otherwise meet all requirements of
the servo drive manufacturers.
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

6FX5002-2DC00

2DC00 DESINA PUR

660887

6FX5002-2DC10

2DC10 DESINA PUR

660888

6FX5002-2DC20

2DC20 DESINA PUR

660889