Pre-assembled feedback cables for mobile use

Base line for use on SIEMENS drive systems

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Temperature range
    flexing -20°C to +60°C
    fixed installation -50°C to +80°C
  • Minimum bending radius
    flexing 11x cable Ø
    fixed installation 7x cable Ø
  • Max. acceleration
    5 m/s²
  • Bending cycles
    10 million for ≥ 12x cable Ø
  • Operating voltage 30 V
  • Test voltage 500 V
  • Insulation resistance ≥ 10 MOhm x km
Cable structure
  • Tinned copper conductors
  • high quality PP core insulation
  • Complete shield of tin-plated copper
    braiding, coverage approx. 80%
  • PUR outer sheath
  • Sheath colour: green
Structure/colour code
  • (2x2x0,18)
    BK, BN, RD, OG
  • (4x2x0,18)
    BK+BN, RD+OG, YE+GN, BU+VT
  • (8x2x0,18)
    BK+BN, RD+OG, YE+GN, BU+VT,
    GY+WH, WH/BK+WH/BN,
    WH/RD+WH/OG, WH/YE+WH/GN
  • (12x0,22)
    BK, BN, RD, OG, YE, GN, BU, VT,
    GY, WH, WH/BK, WH/BN
  • (4x2x0,34+4x0,5)
    RD+OG, YE+GN, BU+VT,
    BK+BN, WH/RD, WH/YE, WH/BU, WH/BK
  • (3x(2x0,14)+2x(0,5))
    RD+OG, YE+GN, BK+BN, BK, RD
  • (3x(2x0,14)+2x0,5+4x0,14)
    RD+OG, YE+GN, BK+BN, BN/RD, BN/BU,
    GY, BU, WH/YE, WH/BK
  • (3x(2x0,14)+2x0,5+4x0,14+4x0,22)
    RD+OG, YE+GN, BK+BN, BN/RD, BN/BU,
    GY, BU, WH/YE, WH/BK, BN/YE,
    BN/GY/GN/BK, GN/RD
Note
Please observe the installation instructions
for laying cables in cable carriers and
the drive or controller manufacturer's
information about maximum permitted
cable length.
The prefabricated cables listed here are not
original parts, but accessories manufactured
by the company HELUKABEL® GmbH.
The data, standards and approvals relate
solely to the bulk goods used.
Application
This high quality pre-assembled
feedback cable is specially manufactured
for applications with mobile use.
The special PUR outer sheath
allows use in many industrial
environments of general machine
and plant construction.
Approvals
DESINA® (ISO 23570)
UL/CSA
Special feature
These pre-assembled cables can be
produced in any lengths and also with
customer-specific modifications.
Downloads
Data sheet

Manufacturer
Designation

Helukabel
Designation

Helukabel

Part no.

6FX8002-2AD00

2AD00 DESINA PUR

660014

6FX8002-2AH00

2AH00 DESINA PUR

87328

6FX8002-2CA11

2CA11 DESINA PUR

660018

6FX8002-2CA15

2CA15 DESINA PUR

660019

6FX8002-2CA31

2CA31 DESINA PUR

660021

6FX8002-2CA51

2CA51 DESINA PUR

660023

6FX8002-2CA61

2CA61 DESINA PUR

660024

6FX8002-2CA72

2CA72 DESINA PUR

660676

6FX8002-2CB31

2CB31 DESINA PUR

650122

6FX8002-2CB51

2CB51 DESINA PUR

660031

6FX8002-2CC11

2CC11 DESINA PUR

660032

6FX8002-2CD01

2CD01 DESINA PUR

660033

6FX8002-2CF02

2CF02 DESINA PUR

89293

6FX8002-2CG00

2CG00 DESINA PUR

660034

6FX8002-2CH00

2CH00 DESINA PUR

660035

6FX8002-2EQ10

2EQ10 PUR DESINA

660038

6FX8002-2CA21

2CA21 DESINA PUR

660020

6FX8002-2CE02

2CE02 DESINA PUR

660677

6FX8002-2CM00

2CM00 DESINA PUR

660678

6FX8002-2CE07

2CE07 DESINA PUR

660679