Video

Camera cable

Produktfoto
Application
The HELUKABEL® Triax cable ensures the optimal transmission of image signals. This is possible because of the low attenuation values, thick cross-braided shielding and an especially rugged outer sheath. For the Flex variant, the PVC inner and outer sheath are replaced by TPE to guarantee greater flexibility. The Triax cables are primarily used to connect video cameras and image transmission systems and are suitable for mobile use.
Value Table

Attenuation at frequency

dB/100m[MHz]

0.7

1

1.0

2

1.5

5

2.2

10

3.1

20

5.0

50

7.1

100

Downloads
Data sheet

Part no.

Cable structure

Conductor
insulation

mm

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400073

Triax 8

4,5

8,5

55,0

95,0

400074

Triax 11

6,5

11,0

80,0

150,0

400075

Triax 14

9,7

14,4

128,0

235,0

400076

Triax 8 flex

4,5

8,5

55,0

105,0

400077

Triax 11 flex

6,1

11,2

80,0

160,0

400078

Triax 14 flex

9,7

14,4

133,0

250,0