Video

Video cable, multicore

Produktfoto
Application
The multi-core, coaxial HELUKABEL® video cable is distinguished by 75 Ohm, cell PE insulation, AL foil and braided shielding, PVC element sheath and outer sheath. Alternative we also offer a halogen-free and flame-resistant version. As example it is suitable for the parallel transmission of signals (e.g. RGB).
Value Table

Attenuation at frequency

db/100m

[MHz]

<

1,5

1

<

4,0

10

<

6,8

30

<

12,0

100

<

28,0

500

<

43,0

1000

Downloads
Data sheet

Part no.

Cable structure

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400068

3x(0,6/2,8)

12,9

49,0

178,0

400069

4x(0,6/2,8)

14,1

65,0

214,0

400070

5x(0,6/2,8)

15,3

81,0

259,0

400071

6x(0,6/2,8)

16,7

97,0

295,0

400072

7x(0,6/2,8)

16,7

113,0

310,0