Audio

Microphone cable with braided shielding

Logo Image
Produktfoto
Application
The 2-wire HELUSOUND® microphone cable with copper braid shield is suitable for use in the professional stage and studio operations, as well as for fixed installation. The line is characterized by its highly flexible PVC jacket.
Downloads
Data sheet

Part no.

Cable structure

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400040

2x0,34

< 53,0

6,5

15,2

30,0

400080

2x0,50

< 37,0

6,7

37,0

59,0