Audio

Instrument cable with spiral screen

Logo Image
Produktfoto
Application
The HELUSOUND® instrument cable with spiral screen is a non-symmetrical, double shielded cable. This cable is specially suitable for connecting high ohmic components such as synthesisers, keyboards or guitars in professional stage and studio operation. The high-quality 1x0.38 special cable has an increased cross section, a semi-conductor layer and a double spiral screen, which makes it suitable for the most stringent requirements of professional stages and studios.
Downloads
Data sheet

Part no.

Cable structure

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400036

1x0,22

< 86,0

5,9

7,9

44,0

400037

1x0,38

< 55,0

7,0

29,0

55,0