Audio

Audio cable digital AES/EBU, single pair with spiral copper shielding

Logo Image
Produktfoto
Application
The HELUSOUND® AES/EBU audio cable is a 2-core, symmetrical and shielded digital sound cable with flexible spiral screen and PVC outer sheath. The cable is suitable for longer transmission rates and larger data volumes, the transmission of digital and analog audio signals and can therefore, for example, be used for connecting audio amplifiers, digital mixers, DAT recorders etc. The cable is also available with PUR outer sheath.
Downloads
Data sheet

Part no.

Cable structure

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400021

2x0,22

< 86,0

5,0

14,7

35,0