Audio

Audio cable, multicore, with braided copper shielding

Logo Image
Produktfoto
Application
The 2-5-core shielded HELUSOUND® audio cable with a common PE core insulation, braided shielding and PVC outer sheath is especially well suited for use in microphone, loudspeaker, radio and transmission systems.
Downloads
Data sheet

Part no.

Cable structure

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400003

2x0,26

< 73,9

5,2

16,8

37,0

400004

2x0,33

< 61,6

5,3

18,2

38,0

400005

4x0,33

< 61,6

5,9

27,2

52,0

400006

2x0,50

< 39,0

5,7

22,0

46,0

400007

2x0,75

< 26,0

7,2

30,0

70,0

400008

3x0,75

< 26,0

7,7

50,0

90,0

400009

4x0,75

< 26,0

8,3

60,0

102,0

400010

5x0,75

< 26,0

8,9

72,0

120,0