BUS Cables

HELUKABEL® BUS Cables Profibus ET200X + ECOFAST

Logo Image
Produktfoto
Cable structure
1x2x0.65 mm + 3x1x0.75 mm² (stranded)
Description
Profibus ET200X, Profibus ECOFAST
Value Table

9,6

kHz

<

3,0

dB/Km

38,4

kHz

<

5,0

dB/Km

4

MHz

<

25,0

dB/Km

16

MHz

<

52,0

dB/Km

Application

HELUKABEL® Profibus ET200X + Ecofast Hybrid cables are designed for continuous motion in cable carriers. The hybrid construction integrates the power supply next to the Profibus in one cable. The type ET200X offers three 0,75mm² power conductors, while the type Ecofast 4 has 1,5mm² power conductors and greater current-carrying capacity.

Details
  82913 800044
Standards: Profibus acc. DIN 19245 T3 and EN50170 Profibus acc. DIN 19245 T3 and EN50170
UL-Style: AWM Style 20351 or 20236 UL Style 20233
Downloads
Product Sheet

Part no.

Designation

82913

1x2x0.65 mm + 3x1x0.75 mm² (stranded)

800044

1x2x0.65 mm + 4x1x1.5 mm² (stranded)