Electrical Equipment

HELUKABEL® Network Distribution Racks Socket Strips

Logo Image
Produktfoto
Description

19 " connector strips HELU Line

Value Table
Series HELU LINE
Characteristics
Housing made of sturdy aluminium U housing, socket inserts made of PA, modular design and rotated 450. Mounting angle rotatable in 900 steps. Inlet HO5VV-F 3G1.5 mm² (250 V/16 A), length: 2.0m: Manufactured according to DIN VDE 0620/05.92-DIN 49440 (sockets), E DIN VDE 0675 part 6 (overvoltage protection) and EN 133200:1994 (filter). Color of the plastic components grey similar to RAL 7035.
Downloads
Product Sheet

Socket type

Part no.

Unit

HELU Line 19" 8x without switch

82904

1

HELU Line 19" 7x with switch

82905

1

HELU Line 19" 5x without switch, thermistor-type equipment protection

82906

1

HELU Line 19" 5x residual-current personnel protection system, 2-pin, 30 mA/30mS

82908

1

HELU Line 19" 5x circuit-breaker, 2-pin, 16A/B

82909

1