Patch Cables RJ45

HELUKAT® CONNECTING SYSTEMS Patchcables Kat.6 S/FTP halogenfree grey

Logo Image
Produktfoto
Description
Patch cable S/FTP halogenfree, Cat.6
Details
HELUKAT® CONNECTING SYSTEMS® system components up to 250 MHz of category 6 / Class E in accordance with ISO 11801, 2nd edition, EN 50173, 2nd edition, and EIA/TIA 568 B.
Options
Naturally, we also offer other lengths, colors and crossover cables on request.
Downloads
Product Sheet

Part no.

Sheath colour

Length

in metres

Unit

82857

grey

0,5

10

82858

grey

1,0

10

82859

grey

2,0

10

82860

grey

3,0

10

82861

grey

5,0

10

82862

grey

7,5

5

82863

grey

10,0

5

82864

grey

15,0

5