Fibre Optic Indoor/Outdoor Cable acc. DIN VDE 0888

HELUCOM® A/I-DQ(ZN)BH

Logo Image
Produktfoto
Description

Fibre-optic universal bundle core cables HELUCOM® pact A/I-DQ(ZN)BH

Application

These HELUCOM® pact fibre-optic cables have a small but robust construction. They are suitable for indoor and outdoor cabling of buildings and facilities when space is an important argument. They are used in particular if the installation is to be done in one piece from the inside to the outside without additional use of couplings. With their black UV-resistant outer sheath and the non-metallic rodent protection, they are perfectly suited for outdoor use. The halogen-free outer sheath makes installation inhouse possible without any problems.

Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number of
fibres per
core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A/I-DQ(ZN)BH

4

Multimode G50/125

OM2

4

7,5

1500

150,0

1,10

200

55,0

82792

A/I-DQ(ZN)BH

4

Multimode G62.5/125

OM1

4

7,5

1500

150,0

1,10

200

55,0

82796

A/I-DQ(ZN)BH

4

Single-mode E9/125

ITU-T G.652

4

7,5

1500

150,0

1,10

200

55,0

82800

A/I-DQ(ZN)BH

6

Multimode G50/125

OM2

6

7,5

1500

150,0

1,10

200

55,0

82793

A/I-DQ(ZN)BH

6

Multimode G62.5/125

OM1

6

7,5

1500

150,0

1,10

200

55,0

82797

A/I-DQ(ZN)BH

6

Single-mode E9/125

ITU-T G.652

6

7,5

1500

150,0

1,10

200

55,0

82801

A/I-DQ(ZN)BH

8

Multimode G50/125

OM2

8

7,5

1500

150,0

1,10

200

55,0

82794

A/I-DQ(ZN)BH

8

Multimode G62.5/125

OM1

8

7,5

1500

150,0

1,10

200

55,0

82798

A/I-DQ(ZN)BH

8

Single-mode E9/125

ITU-T G.652

8

7,5

1500

150,0

1,10

200

55,0

82802

A/I-DQ(ZN)BH

12

Multimode G50/125

OM2

12

7,5

1500

150,0

1,10

200

55,0

82795

A/I-DQ(ZN)BH

12

Multimode G62.5/125

OM1

12

7,5

1500

150,0

1,10

200

55,0

82799

A/I-DQ(ZN)BH

12

Single-mode E9/125

ITU-T G.652

12

7,5

1500

150,0

1,10

200

55,0

82803

A/I-DQ(ZN)BH

24

Multimode G50/125

OM2

24

8,5

1500

170,0

1,40

200

75,0

802143

A/I-DQ(ZN)BH

24

Multimode G62.5/125

OM1

24

8,5

1500

170,0

1,40

200

75,0

802144

A/I-DQ(ZN)BH

24

Single-mode E9/125

ITU-T G.652

24

8,5

1500

170,0

1,40

200

75,0

802145