LAN Cable

HELUKAT® 450 F/FTP 4x2xAWG 24/1 FRNC

Logo Image
Produktfoto
Cable structure
F/FTP 4x2xAWG 24/1 FRNC
Description
HELUKAT® 450 F/FTP solid
Value Table

Frequency

(MHz)

10

16

62,5

100

200

300

450

Attenuation

(dB/100m)

5,4

7,0

13,8

17,6

26,0

34,0

38,5

Next

(db)

100,0

100,0

95,8

94,5

91,0

87,0

84,3

ACR

(db)

94,6

93,0

82,0

76,9

65,0

53,0

45,8

Application

HELUKAT®450 data cables are used in the tertiary, but also in the secondary level of a network. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s or ISDN absolutely trouble-free. Likewise, the mechanical characteristics are perfectly suited for the application in tight cable channels and platforms due to their optimized construction.

Downloads
Product Sheet

Part no.

Designation

82501

F/FTP 4x2xAWG 24/1 FRNC