Aerial Fibre Optic Cable

HELUCOM® ADSS 9-35

Logo Image
Produktfoto
Description

Fibre-optic aerial cables ADSS, metal-free

Application

These HELUCOM® outdoor cables designed as aerial cables for freely suspended installations on posts and masts. The construction is waterproof in longitudinal direction thanks to the use of jelly-filled bundle cores and swelling tape. The outer jacket is UV-resistant and at the same time provides protection against environmental influences, such as snow, ice, sun insolation and wind. Corresponding accessories like suspension and tension fittings are in chapter 5.

Downloads
Product Sheet

Designation

Number of
fibres

Fibre type

Number of
fibres per
core

Span width

m

Max.
tensile
force kN

Additional
load

daN / m

Min. stat.
bending radius
mm

Outer Ø

app. mm

Weight

kg / km

Part no.

ADSS 9

12

Single-mode E9/125

4

150

9

0,5

410

13,6

135

82390

ADSS 9

24

Single-mode E9/125

4

150

9

0,5

410

13,6

137

82391

ADSS 9

36

Single-mode E9/125

6

150

9

0,5

470

15,6

177

82392

ADSS 9

48

Single-mode E9/125

8

150

9

0,5

470

15,6

178

82393

ADSS 9

60

Single-mode E9/125

12

150

9

0,5

450

15,0

161

82394

ADSS 9

144

Single-mode E9/125

12

150

9

0,5

630

20,8

316

82395

 

ADSS 16

12

Single-mode E9/125

4

350

16

0,3

430

14,4

162

82396

ADSS 16

24

Single-mode E9/125

4

350

16

0,3

430

14,4

165

82397

ADSS 16

36

Single-mode E9/125

6

350

16

0,3

500

16,4

200

82398

ADSS 16

48

Single-mode E9/125

8

350

16

0,3

500

16,4

201

82399

ADSS 16

60

Single-mode E9/125

12

350

16

0,3

480

15,8

184

82400

ADSS 16

144

Single-mode E9/125

12

350

16

0,3

650

21,6

333

82401

 

ADSS 35

12

Single-mode E9/125

4

700

35

0,35

520

17,2

198

82402

ADSS 35

24

Single-mode E9/125

4

700

35

0,35

520

17,2

200

82403

ADSS 35

36

Single-mode E9/125

6

700

35

0,35

580

19,2

240

82404

ADSS 35

48

Single-mode E9/125

8

700

35

0,35

580

19,2

241

82405

ADSS 35

60

Single-mode E9/125

12

700

35

0,35

560

18,6

227

82406

ADSS 35

144

Single-mode E9/125

12

700

35

0,35

730

24,4

381

82407