Fibre Optic Outdoor Cable acc. ARCOR Standard

HELUCOM® A-DF(ZN)2Y(SR)2Y

Logo Image
Produktfoto
Description
Fibre-optic outdoor cables, metal armouring (acc. to ARCOR standard) A-DF(ZN)2Y(SR)2Y
Application

These HELUCOM® fibre-optic cables are characterized by a stranded construction with jelly filling. They are made waterproof in longitudinal direction by filling a jelly mass into the stranding cavities. Above-average rodent protection is achieved with the metallic rodent protection (steel groove) and the second outer sheath made of PE. This construction is particularly used in the area of telecommunication and long distance where ARCOR standards must be followed, but also in regular channels and tubes where rodent infestation is possible.

Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number of
fibres per
core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A-DF(ZN)2Y(SR)2Y

12

Single-mode E9/125

ITU-T G.652

2

13,0

2700

130,0

0,00

800

180,0

82190

A-DF(ZN)2Y(SR)2Y

24

Single-mode E9/125

ITU-T G.652

4

13,0

2700

130,0

0,00

800

180,0

800708

A-DF(ZN)2Y(SR)2Y

48

Single-mode E9/125

ITU-T G.652

12

13,0

2700

130,0

0,00

800

180,0

800709

A-DF(ZN)2Y(SR)2Y

60

Single-mode E9/125

ITU-T G.652

12

13,0

2700

130,0

0,00

800

180,0

800710